Select Your Country

Go to global website

OMH-10 Mounting Aid

Mounting aid for ML100 series

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-10

MaterialStainless steel
Massapprox. 15 g
Dimensions
Height16 mm
Width24 mm
Length65 mm
MountingMounting accessories included
SeriesML100
General Notes