Select Your Country
NMB3-8GM35-E0-150MM-V1 Inductive Sensor
Key Benefits at a Glance
- 3 mm flush
- Stainless steel sensing face
- Increased operating distance












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NMB3-8GM35-E0-150MM-V1
| Switching function | Normally open (NO) | |
| Output type | NPN | |
| Rated operating distance | sn | 3 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 2.43 mm |
| Reduction factor rAl | 0.3 | |
| Reduction factor rCu | 0.2 | |
| Reduction factor r304 | 0.7 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V |
| Switching frequency | f | 0 ... 360 Hz |
| Hysteresis | H | 5 ... 15 typ. 10 % |
| Reverse polarity protection | yes | |
| Short-circuit protection | yes | |
| Voltage drop | Ud | ≤ 2 V |
| Operating current | IL | 0 ... 100 mA |
| Off-state current | Ir | 0 ... 10 µA typ. 0.1 µA at 25 °C |
| No-load supply current | I0 | ≤ 10 mA |
| Operation indicator | Dual LED Green: power Yellow: output |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 75 °C (-13 ... 167 °F) |
| Connection type | fixed cable with plug | ||||||||||||||||||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | ||||||||||||||||||||||
| Sensing face | Stainless steel 1.4305 / AISI 303 | ||||||||||||||||||||||
| Degree of protection | IP67 | ||||||||||||||||||||||
| Connector | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Cable | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Dimensions | |||||||||||||||||||||||
| |||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.





