Select Your Country
NMB3-8GM50-E2-C-V1 Inductive Sensor
Key Benefits at a Glance
- 3 mm flush
- Stainless steel sensing face
- Increased operating distance
- Weld Immune
Preferred Type


























Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
- ZH
Technical data of NMB3-8GM50-E2-C-V1
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 3 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 2.43 mm |
| Reduction factor rAl | 0.3 | |
| Reduction factor rCu | 0.2 | |
| Reduction factor r304 | 0.7 | |
| Reduction factor rSt37 | 1 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V DC |
| Switching frequency | f | 0 ... 5 Hz |
| Hysteresis | H | 5 ... 15 typ. 10 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 2 V |
| Operating current | IL | 0 ... 100 mA |
| Off-state current | Ir | 0 ... 10 µA typ. 0.1 µA at 25 °C |
| No-load supply current | I0 | ≤ 10 mA |
| Switching state indicator | LED, red | |
| Mag. Field strength, AC fields | 250 mT | |
| Mag. Field strength, DC fields | 250 mT |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 75 °C (-13 ... 167 °F) |
| Connection type | Connector plug | |||||||
| Housing material | Xylan coated - Stainless steel 1.4305 / AISI 303 | |||||||
| Sensing face | Xylan coated - Stainless steel 1.4305 / AISI 303 | |||||||
| Degree of protection | IP67 | |||||||
| Connector | ||||||||
| ||||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




