Select Your Country

Go to global website

MH 01-M12 Mounting Aid

Mounting bracket for cylindrical sensors

Key Benefits at a Glance

  • Suitable for M12 sensors
  • Simple and fast mounting
In stock64.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MH 01-M12

Inside diameter12 mm
MaterialClamping cylinder: Die-cast zinc
Support bracket: Steel
Dimensions
Height59.6 mm
Width26.9 mm
Length29.35 mm
Noterod not included
General Notes