Select Your Country

Go to global website

V1-SLEEVE-10M-SI Tube

Tube, silicone rubber-coated glass fiber sleeving

Key Benefits at a Glance

  • Chemical, moisture, and heat resistant
  • Provides cable connector end with weld slag protection
  • Expandable to cover irregular shapes
In stock223.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-SLEEVE-10M-SI

Inside diameter12.7 mm
Ambient temperature-75 ... 220 °C (-103 ... 428 °F)
Materialsilicone coated fiberglass
Cable
Colorwhite
LengthL10 m
Mass651 g
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.