Select Your Country
VBA-1E1A-G10-ZAL/E2L-1M-2V3-G ASi Input/Output Module
G10 ultra-compact module, 1 input and 1 output
Key Benefits at a Glance
- Ultra-compact enclosure
- Gold-plated and machined contacts
- One piece housing
- Degree of protection IP68 / IP69K
- Direct connection via cable outlet
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- FR
Technical data of VBA-1E1A-G10-ZAL/E2L-1M-2V3-G
| Node type | A/B node | |
| AS-Interface specification | V3.0 | |
| Required gateway specification | ≥ V2.1 | |
| UL File Number | E223772 "For use in NFPA 79 Applications only" |
| LED FAULT | error display; LED red red: communication error or address is 0 red flashing: overload of sensor power supply or overload of outputs or external auxiliary voltage UAUX missing | |
| LED AS-i | AS-Interface voltage; LED green | |
| LED IN | switching state (input); LED yellow | |
| LED OUT | Switching state (output); LED yellow |
| Auxiliary voltage | UAUX | 20 ... 30 V DC PELV |
| Rated operating voltage | Ue | 18.5 ... 31.6 V from AS-Interface |
| Rated operating current | Ie | ≤ 40 mA |
| Protection class | III | |
| Surge protection | UAUX, Uin: Over voltage category III, safe isolated power supplies (PELV) |
| Number/Type | 1 input for 2- or 3- wire sensors (PNP), DC | |||||||
| Supply | from external auxiliary voltage UAUX | |||||||
| Voltage | 20 ... 30 V | |||||||
| Current loading capacity | ≤ 1000 mA overload and short-circuit resistant | |||||||
| Input current | ≤ 9 mA (limited internally) | |||||||
| Switching point | according to DIN EN 61131-2 (Type 2) | |||||||
| ||||||||
| Signal delay | < 1 ms (input/AS-Interface) | |||||||
| Number/Type | 1 electronic output, PNP, | |
| Supply | from external auxiliary voltage UAUX | |
| Voltage | ≥ (UAUX - 0.5 V) | |
| Current loading capacity | ≤ 1000 mA overload and short-circuit resistant |
| Electromagnetic compatibility | |||||
| |||||
| Degree of protection | EN 60529:2000 | |
| Fieldbus standard | EN 62026-2:2013 | |
| Input | EN 61131-2:2007 | |
| Emitted interference | EN 61000-6-4:2007 | |
| AS-Interface | EN 62026-2:2013 | |
| Noise immunity | EN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013 |
| Profile | S-7.A.E | |||||||||||||
| IO code | 7 | |||||||||||||
| ID code | A | |||||||||||||
| ID1 code | 7 | |||||||||||||
| ID2 code | E | |||||||||||||
| Data bits (function via AS-Interface) | InputOutput | |||||||||||||
| ||||||||||||||
| Parameter bits (programmable via AS-i) | function | |||||||||||||
| ||||||||||||||
| UL approval | cULus Listed, Type 1 enclosure | ||||
| |||||
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
| Shock and impact resistance | 30 g, 11 ms in 6 spatial directions 3 shocks 10 g, 16 ms in 6 spatial directions 1000 shocks | |
| Vibration resistance | 0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles |
| Degree of protection | IP67 IP67 / IP68 / IP69K with flat cable VAZ-FK-S-* | ||||||||||||||||
| Connection | AS-Interface, AUX: Insulation piercing technology Yellow flat cable/black flat cable Inputs/outputs: M8 round plug connector in accordance with EN 61076-2-104 Inputs: LF004-GS1-A (4-pin, bushing contacts, screw lock, A-coded) Matching connector: LM004-Gx1-A or similar Outputs: NF003-SS1-A (3-pin, bushing contacts, snap lock, A-coded) Matching connector: NM003-Sx1-A or similar | ||||||||||||||||
| Material | |||||||||||||||||
| |||||||||||||||||
| Cable | |||||||||||||||||
| |||||||||||||||||
| Mass | 100 g | ||||||||||||||||
| Tightening torque, fastening screws | 1.65 Nm | ||||||||||||||||
| Tightening torque, cable gland | 0.4 Nm | ||||||||||||||||
| Dimensions | |||||||||||||||||
| |||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

