Select Your Country

Go to global website

OMH-SLCT-06 Mounting Aid

Swivel Bracket

Key Benefits at a Glance

  • Mounting bracket
  • Sturdy construction
  • Simple and fast mounting
  • Pipe mounting
  • Slewable without additional mounting aid

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-SLCT-06

MaterialAluminum
Massapprox. 28 g
Dimensions
Height40 mm
Width24 mm
Length33 mm
Scope of deliveryMounting bracket ; Screw kit
Safety SeriesSLCT
SLCS
General Notes