Select Your Country

Go to global website

IPC11-50CD 10pcs RFID Tag

Data carrier

Key Benefits at a Glance

  • Battery-free data carrier
  • 40 bit fixcode free programmable
  • Readable from both sides
  • Degree of protection IP67
  • Self-adhesive mounting
  • Packaging unit: 10 pieces

Show more

In stock114.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IPC11-50CD 10pcs

Operating frequency125 kHz
Transfer rate2 kBit/s
Chip TypeQ5 (Atmel)
EEPROM40 Bit
Read cyclesunlimited
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Material
HousingROYALPLAST, transparent, soft
Installation
In airyes
Dimensions
Height2 mm
Diameter50 mm
Construction typeLabel
NotePackaging unit, 10-piece
General Notes