Select Your Country

Go to global website

VAZ-CHAIN-BU/BN70MM/1,0-25 ASi Daisy Chain Connector

25-point wiring link for control cabinet modules with screw terminals

Key Benefits at a Glance

  • For signal connection in control cabinets
  • Using the multi-purpose twist-on connectors, the daisy chain can be adjusted to the required length and installed in the field
  • Conveniently replace, install or remove individual modules without disrupting wiring
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VAZ-CHAIN-BU/BN70MM/1,0-25

UL File NumberE223176
Nominal voltage48 V
Current loading capacity8 A at 40 °C
DIN VDE 0298 Part 4
HD 516/VDE 0298-300
Ambient temperature-30 ... 80 °C (-22 ... 176 °F) fixed installation
Core cross sectionFine-stranded copper 1 mm2
Bending radiusmovable installation: 4 x external diameter
fixed installation: 2 x external diameter
Material
Core insulationPVC
CableH05V-K, rated voltage 300/500 V
Colorbrown, blue
Connection possibilitiesSuitable for screw terminals
Cable length25 x 7 cm + 1 m
Flammability
CableFlame-retardant as per IEC 60332-1-2
General Notes