Select Your Country
NBB5-18GM60-I Inductive Analog Sensor
Key Benefits at a Glance
- Inductive analog sensor
- Output 4 mA ... 20 mA
- Flush mounting









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB5-18GM60-I
| Output type | Analog current output | |
| Installation | flush | |
| Output polarity | DC | |
| Measuring range | 1 ... 5 mm | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V DC typ. 20 V DC |
| Reverse polarity protection | yes | |
| Repeat accuracy | 0 ... 80 µm | |
| No-load supply current | I0 | ≤ 12 mA |
| Output type | 4 ... 20 mA | |||||||
| Slope of output characteristic | 4 mA / mm | |||||||
| Linearity error | ≤ ± 5 % of full-scale value | |||||||
| Load resistor | ≤ 1000 Ω typ. 500 Ω | |||||||
| Rate of current rise | ||||||||
| ||||||||
| Recovery time | 1 ... 10 ms , typ. 5 ms | |||||||
| Adjustment tolerance zero point | ≤ ± 5 % of full-scale value | |||||||
| Temperature drift | ≤ ± 0.15 %/K of full-scale value | |||||||
| Residual ripple | ± 125 µA | |||||||
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | brass, nickel-plated | |||||||||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




