Select Your Country

Go to global website

KFU8-FSSP-1.D-Y322444 Signal Converter

Frequency/voltage/current converter, 40 kHz version

Key Benefits at a Glance

  • Limit frequency 40 kHz
  • Voltage or current ouptput
  • Incrementing output
    (Spacing factor 1 ... 9999)
  • 2-, 3-, 4-wire sensors and rotary encoder can be connected
  • Auxiliary power output for sensors
  • Connection via Power Rail
  • Period measurement
  • Display: Input in Hz or 1/min, output in V or mA
  • adjustable updating of indication (0,001 ... 2,5 s)

Show more

Product Compliance: Europe – CE
Product Compliance: USA - CSA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of KFU8-FSSP-1.D-Y322444

MTTFd100 a
Rated voltageUr20 ... 30 V DC
Fusingexternal fusing 4 A
Power consumption< 5 W
Type4-digit, 7-segment red display, 7 mm digit height
Display interval0.002 ... 9999 Hz or
0.01 ... 9999 min-1
Parameter assignmentkeypad-driven menu
Switching pointhigh: 16 ... 30 V DC; max.10 mA; Ri ≅ 3 kOhm
low: 0 ... 6 V DC
Connectionterminals 7+, 13- sensor supply
terminals 14, 15 NPN/PNP input (galvanically isolated)
Connectable sensor types2-, 3-, or 4-wire proximity sensors and incremental rotary encoder
Sensor supplyRated voltage - 1.5 V non-stabilised; ≤ 30 mA short-circuit protected
Analog voltage output0 ... 10 V DC; 2 ... 10 V DC; 30 mA max.; resolution: 12 mV; Ri ≅ 330 Ω (terminal 5+, 6-)
Analog current output0 ... 20 mA; 4 ... 20 mA; resolution: 25 µA; Ri ≤ 600 Ω (terminal 4-, 5+)
Digital incrementing≥ (Ub -3 V), 20 mA, short-circuit proof (Terminals 1-, 2+)
with frequency division Fin /1 ... Fin /9999
Input frequency≤ 40000 Hz, pulse pause/pulse length: ≥ 12 µs
Deviation≤ 0.2 % of full-scale value
Changing interval5 ms (Internal processing time)
Electromagnetic compatibilityEN 61000-6-2:2005
EN 61000-6-4:2007+A1:2011
EN 61326-1:2013
Ambient temperature-25 ... 40 °C (-13 ... 104 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 80 %, non-condensing
Altitude0 ... 2000 m
Operating conditionsThe device has only to be used in an indoor area.
Connection assemblyCaution: Please be aware that the device may only be connected to a switchable power supply. The switch or circuit breaker must be easy to reach and identified as the separator for the device.
Degree of protectionIP20
Connectionremovable terminals , max. core cross section 0.2 mm2 ... 2.5 mm2
Construction typemodular terminal housing in Makrolon, System KF
For use in the switch cabinet/switch cabinet module
Mountingsnap-on to 35 mm standard rail or screw fixing
General Notes