Select Your Country
NBB5-18GM50-E2-0,5M-Y0055 Inductive Sensor
Key Benefits at a Glance
- 5 mm flush
- Extended temperature range
-40 ... +85 °C - Extended operating voltage range
- Flexible use with versatile mounting opportunities









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB5-18GM50-E2-0,5M-Y0055
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 5 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 4.05 mm |
| Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 18 mm x 18 mm x 1 mm | |
| Reduction factor rAl | 0.35 | |
| Reduction factor rCu | 0.29 | |
| Reduction factor r304 | 0.73 | |
| Reduction factor rBrass | 0.44 | |
| Output type | 3-wire |
| Operating voltage | UB | 6 ... 36 V |
| Switching frequency | f | 0 ... 1950 Hz |
| Hysteresis | H | typ. 5 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 1 V |
| Operating current | IL | 0 ... 200 mA |
| Off-state current | Ir | max. 20 µA |
| No-load supply current | I0 | ≤ 10 mA |
| Time delay before availability | tv | ≤ 10 ms |
| Switching state indicator | LED, yellow |
| MTTFd | 1610 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| PWIS conformity | VDMA 24364-C1/T100°C-W |
| Standard conformity | |||||
| |||||
| Protection class | II | |||||||
| ||||||||
| UL approval | cURus Recognized Load Type: General Purpose Circuitry: Class 2 Power Source Supply/Switching Voltage: 36 V DC Output Switching Current: 200 mA Further UL information see section "Additional Information" | |||||||
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |||||||
| Ambient temperature | sensor: -40 ... 85 °C (-40 ... 185 °F) Cable: -25 ... 85 °C (-13 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | fixed cable with plug | ||||||||||||||||||||||
| Housing material | brass , white bronze coated | ||||||||||||||||||||||
| Sensing face | PBT , green | ||||||||||||||||||||||
| Degree of protection | IP65 / IP66 / IP67 / IP68 | ||||||||||||||||||||||
| Connector | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Cable | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Dimensions | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Mounting | with nuts, M18 | ||||||||||||||||||||||
| Tightening torque | ≤ 30 Nm | ||||||||||||||||||||||
| Scope of delivery | Supplied with 2 nuts without toothed locking |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




