Select Your Country

Go to global website

V1D-G-ABG-PG9 Cable Socket

Cable socket, field-attachable, M12 straight, D-coded, 4-pin, for cable diameter 5 - 8 mm, shielded

Key Benefits at a Glance

  • D coding for Ethernet
  • Conforms to PROFINET
  • Field-attachable, shieldable
  • Metal housing
  • Iris spring shielding
  • UL Recognized Component

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cURus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1D-G-ABG-PG9

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingD-coded
Rated operating voltageUemax. 250 V AC/DC
Rated operating currentIemax. 4 A
Surge protectionCategory II
Insulation resistancemin. 10000 MΩ
Degree of protectionEN 60529
Fieldbus standardPROFINET
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Component categoryCAT5 (IEC 11801)
UL File NumberE363587
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Tool installationstraight knurling , hexagon nut SW = 18 mm
Mating cyclesmin. 100
Shieldingiris spring shielding
Degree of protectionIP67
Connectionscrew terminals for max. 0.75 mm2 / AWG 18
Cable
Sheath diameter5 ... 8 mm
Core cross section0.75 mm2 / 18 AWG max.
Installationscrew terminals 0.4 Nm
pressure nut 1 Nm
Mass51 g
Noteinstallation: shield diameter ≤ 5.5 mm see instruction leaftlet
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated
Contact surfacegold plated (Au)
General Notes