Select Your Country
ICDM-RX/MOD-DB9/RJ45-PM Serial GatewayDeviceMaster®
Serial gateway, Modbus, 1 port, for panel mounting, with DB9 connector
Key Benefits at a Glance
- Panel mounting and DB9 serial connector
- Pure Modbus, multiple Modbus server and client types, remote, local, and private devices
- RS-232/422/485 software selectable interfaces
- Web-based configuration









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- FR
Technical data of ICDM-RX/MOD-DB9/RJ45-PM
| UL File Number | E185802 | |
| MTBF | 48.4 a |
| LED indication | see manual |
| Rated operating voltage | Ue | 5 ... 30 V DC |
| Power consumption | 2.1 W | |
| Nominal voltage | UN | 24 V DC |
| Current consumption | 50 mA |
| Interface type | Software selectable interfaces: RS-232 , RS-422 , RS-485 (2 and 4-wire) | |
| Physical | 1 x DB9 | |
| Protocol | Modbus/ASCII Modbus/RTU Raw/ASCII | |
| Supported baud rates | 300 bps to 230Kbps |
| Interface type | Industrial Ethernet | |
| Physical | 1 x RJ45 | |
| Protocol | MODBUS TCP/IP MQTT + Sparkplug B | |
| Additional protocols | ARP, BOOTP, DHCP/RARP, HTTP, HTTPS, SSH, SSL/TLS, ICMP, RFC 1006 (ISO over TCP), SNMP (MIB-II), TCP/IP & UDP socket services, Telnet, and TFTP, and supports IP multicast data transmission | |
| Transfer rate | 10/100 Mbps |
| Electromagnetic compatibility | |||||
| |||||
| RoHS | EN IEC 63000:2018 | ||||
| Electrical safety | CSA C22.2 No. 60950 / CSA C22.2 No. 60950/UL60950 | |
| Emitted interference | EN 61000-6-4, EN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32 | |
| Noise immunity | EN 61000-6-2 |
| Ambient temperature | -40 ... 75 °C (-40 ... 167 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | max. 95 % | |
| Altitude | 0 ... 3048 m |
| Degree of protection | IP20 | ||||||||||
| Connection | Power Supply: pluggable screw terminal Fieldbus: 1 x RJ45 Inputs/outputs: 1 x DB9 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 220g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Construction type | Cabinet module | ||||||||||
| Mounting | panel mount | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.




