Select Your Country

Go to global website

DS RSM 01 Docking Station

Docking station for RSM

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of DS RSM 01

DescriptionDocking station DS RSM 01 with built-in magnet ensures improved hold of the RSM in the docking station
Colorblack
CableUSB cable for charging and data connection
Massapprox. 300 g
Dimensions
W x H x D98.5 mm x 110 mm x 90 mm
SeriesRSM-Ex
General Notes