Select Your Country

Go to global website

Tab-IND® Industrial-Grade Tablets

TAB-IND industrial-grade tablets group image

The tablets of the Tab-IND® series combine rugged industrial durability with a slim, modern design and versatile functionality for demanding professional environments. Available with both Android™ and Windows® operating systems, the devices can be perfectly adapted to a wide range of enterprise applications. With an extensive portfolio of accessories and expansion options, the Tab-IND series is ideally suited for use in manufacturing, logistics, warehousing, automotive, retail, and hospitality.

Due to the innovative Smartback interface, custom extensions and project-specific hardware integrations can be implemented seamlessly, providing maximum flexibility for specialized enterprise solutions. Feel free to contact our support for tailored solutions.

The portfolio also includes kiosk terminals that are ideal for self-service, information display, and access control applications. Equipped with a front-facing NFC antenna, both tablets and kiosk terminals support fast and secure contactless payments, authentication, and access management directly on the screen.

scanner frame for Tab-IND tablets

Scanner Frame

  • Optional scanner frame transforms the Tab-IND into a powerful solution for logistics, warehousing, and asset tracking
  • Compact, lightweight, and ergonomic design for comfortable all-day use
  • Integrated professional-grade scanner for fast and reliable data capture
  • Enhanced ruggedization with 1.2 m drop-test certification
  • Fully compatible with SmartBack accessories for maximum flexibility

Product Portfolio of Tab-IND Kiosk Terminals

The Tab-IND kiosk terminals provide reliable interactive systems for industrial environments.
Available in 15" and 22" variants, the Android devices support applications such as access control, information displays, and digital workflow interaction.

Self-Service POS Tablet and Kiosk Terminals

Tab-IND 15 and Tab-IND 22

  • Flexible installation with countertop stands, floor stands, VESA 75/100 mounting, or custom wall and furniture integration
  • Combines the performance of a kiosk terminal with the slim, modern design and flexibility of a compact tablet
  • Supports seamless contactless payment and checkout directly via the touchscreen
  • Integrated NFC payment module for fast, secure, and intuitive transactions
  • Fully developed in-house for maximum reliability, quality, and long-term support
  • 15.6" or large 21.5" display optimized for interactive customer and self-service applications
Tab-IND kiosk terminals

Key Applications

The Tab-IND series is designed for demanding professional environments where reliability, efficiency, and real-time data access are essential. It supports a wide range of applications across industrial operations, logistics, and field service scenarios, enabling digital transformation and seamless workflow integration.

mobile worker using the Tab-IND tablet in a car assembly line

Manufacturing

  • Production line management and machine operation
  • Quality assurance and real-time process monitoring
  • Smart factory and Industry 4.0 integration
  • Maintenance, diagnostics, and field service applications
  • Access control and employee authentication in industrial facilities
Tan-IND tablet used in a forklift in a warehouse

Logistics and Warehousing

  • Inventory management and asset tracking
  • Barcode scanning and warehouse workflows
  • Fleet management and automotive service applications
  • Mobile workforce support and digital documentation
  • Real-time data collection and supply chain visibility
Tab-IND used in intralogistics for scanning tasks

Field Services

  • Process digitalization and paperless field workflows
  • Remote diagnostics and technical support in real time
  • Access to service documentation and work instructions on-site
  • Real-time reporting of service activities and maintenance data
  • Efficient mobile work order and task management
  • Capture of images and data for accurate service documentation
Tab-IND tablet used for contactless NFC payment

Tab-IND in Retail and Hospitality

Tab-IND tablets and kiosk terminals are designed for retail and hospitality environments, combining rugged performance with modern design and seamless contactless technologies. They improve customer experience while optimizing daily operations. Typical applications include:

  • Self-service kiosks and digital signage
  • Mobile POS and contactless payments
  • Check-in, ordering, and information systems
  • Visitor management and access control

Contact Us for Customized Tablet Solutions

Are you looking for a customized tablet solution that perfectly fits your needs? We are happy to help. Simply fill out the contact form and leave us a message.

Language
  • English
  • German
Language
Brochures and Overviews
File Type
File Size
Language
Download
Brochures and OverviewsThe World´s 1st ThinManager®-Ready Tablet SolutionFile Type
PDF
File Size
875 KB
Language
English
Download
Brochures and OverviewsTab-IND Series for Use in Industrial EnvironmentsFile Type
PDF
File Size
1,023 KB
Language
English
Download
Brochures and OverviewsBrochure - Tab-IND Series for Use in Industrial EnvironmentsFile Type
PDF
File Size
598 KB
Language
English
  • German
  • English
Download