Control Stations (Ex d)

EJB Series: Control Stations (Ex d and Ex tb) in AluminumInstallation in Zone 1, Zone 2, Zone 21, Zone 22 and Class I, Class II, Division 1. Suitable for Gas Group IIB+H2.
Robust enclosures made from corrosion-resistant, copper-free aluminum form the foundation of the durable EJB series control stations. Available in various sizes and design configurations, these flameproof enclosures are ideally suited for control applications in hazardous areas. With a high degree of protection—IP66 (or IP66/67 with additional O-ring seal) and NEMA Types 4, 4X, 7, and 9—they offer reliable performance even under demanding environmental conditions. EJB control stations support a wide operating temperature range down to -60 °C and can be tailored to individual project requirements. This includes flexible configuration of operator elements, cable entries, and glands. For applications requiring visual access to internal indicators or instrumentation, the enclosures can also be equipped with an integrated, heat-resistant viewing window made of tempered glass.

EJBX Series: Control Stations (Ex d and Ex tb) in Stainless SteelInstallation in Zone 1, Zone 2, Zone 21, Zone 22 and Class I, Class II, Division 1. Suitable for Gas Group IIB+H2.
The EJBX series control stations are based on rugged, flameproof stainless steel enclosures designed for use in harsh and corrosive environments. Available in a range of sizes and layout options, these enclosures combine mechanical strength with flexibility, making them ideal for demanding control applications in hazardous areas. With degree of protection IP66 (or IP66/67 when fitted with an additional O-ring) and compliance with NEMA Types 4, 4X, 7, and 9, the EJBX control stations offer reliable sealing against dust, moisture, and other environmental influences. Engineered for extreme operating conditions, they support temperatures as low as -60 °C. Each EJBX control station can be customized to meet specific installation requirements through the integration of various operator elements, cable entry configurations, and compatible glands. Where visual monitoring of internal components is necessary, a heat-resistant viewing window made from tempered glass can be included as an option.
- German
- English
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Electrical Explosion Protection Equipment | File Type PDF | File Size 2 MB | Language English
| Download |
| Brochures and OverviewsProduct Overview - Quick Select Product Guide for Electrical Explosion Protection Equipment | File Type PDF | File Size 10 MB | Language English | Download |
| Brochures and OverviewsBrochure Solution Spotlight | File Type PDF | File Size 1 MB | Language English | Download |
