Select Your Country

Go to global website

Safety at Work

AS-Interface safety at work portfolio

AS-Interface Safety at Work is a safety-related extension of the AS-Interface and is simply integrated in an existing AS-Interface network. All standard and safety components are activated in parallel via the same cable so that you can integrate safety-related functions such as an EMERGENCY STOP or door monitors in your existing system.

In order to evaluate safety-relevant signals, you will only require one additional safety monitor that uses dynamic code sequences to reliably communicate with the Safety at Work components. Installing an AS-Interface guarantees compliance with safety category 4 according to EN 954-1 and SIL3 according to IEC / DIN EN 61508.

Product Portfolio

AS-Interface safety switches

Safety Switches and Enabling Switches

A series of regulations, standards and laws relating to safety precautions must be observed when machines are operated. The installation of protective devices in dangerous environments is therefore mandatory. Our door monitoring safety concept was developed to identify and assess the state of these protective devices via the AS-Interface. A comprehensive range of safety switches and corresponding accessories is available for a wide variety of applications.

Brochures and Overviews
File Type
File Size
Language
Download
Brochures and OverviewsConfiguring a Safe Input on AS-Interface Safety at WorkFile Type
PDF
File Size
258 KB
Language
English
Download
Brochures and OverviewsControl Your Safety Setup As Easy As 1-2-3File Type
PDF
File Size
2 MB
Language
English
Download