LiDAR Sensors—R2000 Series
The Benchmark for Industrial LiDAR
The R2000 series redefines industrial LiDAR performance by combining uncompromising measurement precision with proven reliability in demanding automation environments. The LiDAR sensors deliver reliable, high-precision object detection and distance measurement—with a gapless all-around visibility of 360°. Equipped with Pulse Ranging Technology (PRT), the sensors allow fast, stable, and highly accurate measurements. Combined with best-in-class angular resolution, this ensures reliable results even in changing ambient light conditions or over long ranges.
Available in both measuring and switching variants, the R2000 LiDAR sensors adapt to a wide range of applications—from field monitoring and complex measuring tasks and AGV navigation to object profiling and robotic applications. Built on the same unique platform, every model offers exceptional functionality and performance.
The R2000 Series Explained: Features, Variants, and Applications
Watch the video for a quick overview of the R2000's key features and discover the differences between the R2000 Detection switching sensor and the HD and UHD measuring sensors. See how these powerful 2-D LiDAR sensors deliver reliable object detection across a wide range of applications—even in challenging environments.
- Portuguese
- Spanish
- English
- Chinese
- German
- Italian
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Photoelectric Sensors | File Type PDF | File Size 5 MB | Language English
| Download |
| Brochures and OverviewsProduct Overview - LiDAR Sensors | File Type PDF | File Size 5 MB | Language English
| Download |
| Brochures and OverviewsR2400 LiDAR Sensor | File Type PDF | File Size 3 MB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - R2000 2-D-LiDAR Sensors for Navigating Automated Guided Vehicles | File Type PDF | File Size 337 KB | Language English
| Download |
| Application ReportsApplication Report - Reliable Navigation of Autonomous Vehicles in Intralogistics | File Type PDF | File Size 174 KB | Language English
| Download |
| Application ReportsApplication Report - Reliable Load Detection during Transfer | File Type PDF | File Size 196 KB | Language English
| Download |
| Application ReportsApplication Report - Optimizing Warehouse Efficiency with Real-time Vehicle Tracking in Mixed Operations | File Type PDF | File Size 580 KB | Language English
| Download |
| Application ReportsApplication Report - Precise Docking for Safe Pallet Transfer at Transfer Stations | File Type PDF | File Size 380 KB | Language English
| Download |
| Application ReportsApplication Report - Rugged Pallet Detection for Autonomous Forklifts | File Type PDF | File Size 673 KB | Language English
| Download |
| Application ReportsApplication Report - SLAM Navigation for Compact Autonomous Mobile Robots (AMR) | File Type PDF | File Size 537 KB | Language English
| Download |
Further Literature | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Further LiteratureLiDAR Selection Guide | File Type PDF | File Size 302 KB | Language English
| Download |








