Select Your Country
OMD10M-R2300-B23-V1V1D-1S 2-D LiDAR Sensor
R2300, 2-D LiDAR sensor for object detection and positioning, measuring range to object up to 10 m, Ethernet
Key Benefits at a Glance
- High angle resolution
- Can be aligned using an integrated pilot laser
- Infrared light
- Measuring method PRT (Pulse Ranging Technology)
- Compact design
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of OMD10M-R2300-B23-V1V1D-1S
| Measuring range | 0.2 ... 4 m (black 10%) 0.2 ... 10 m (white 90%) | ||||||||||||||||||||||
| Reference target | Kodak white (90%) | ||||||||||||||||||||||
| Light source | laser diode | ||||||||||||||||||||||
| Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Measuring method | Pulse Ranging Technology (PRT) | ||||||||||||||||||||||
| Scan rate | 100 Hz 50 Hz | ||||||||||||||||||||||
| Scanning zone | 100° horizontal | ||||||||||||||||||||||
| Diameter of the light spot | 25 mm x 100 mm at 10 m | ||||||||||||||||||||||
| Filter | Maximum, average, median | ||||||||||||||||||||||
| Ambient light limit | 60000 Lux | ||||||||||||||||||||||
| Resolution | 1 mm | ||||||||||||||||||||||
| MTTFd | 75 a | |
| Mission Time (TM) | 10 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green | |
| Data flow indicator | LED yellow: active ethernet LED green: Ethernet link | |
| Function indicator | LED red: fault | |
| Control elements | none | |
| Parameterization indicator | none |
| Operating voltage | UB | 10 ... 30 V |
| Ripple | 10 % within the supply tolerance | |
| No-load supply current | I0 | ≤ 300 mA / 24 V DC |
| Power consumption | P0 | < 8 W |
| Time delay before availability | tv | < 20 s |
| Interface type | Fast Ethernet | |
| Protocol | HTTP , UDP/IP |
| Input/output type | none |
| Product standard | EN 60947-5-2 | |
| Laser safety | EN 60825-1:2014 |
| Measuring speed | 50000 measurements per second | |
| Measured value noise | typ. 30 mm , 1 sigma | |
| Angle resolution | 0.1 ° at 50 Hz | |
| Absolute accuracy | typ. ± 30 mm | |
| Repeat accuracy | < 12 mm |
| Protection class | III (operating voltage 50 V) | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |
| FDA approval | IEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019. |
| Ambient temperature | -30 ... 50 °C (-22 ... 122 °F) | |
| Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
| Relative humidity | 95 % , no moisture condensation |
| Degree of protection | IP65 | ||||||||||
| Connection | 4-pin, M12x1 connector, standard (supply) , shield connected on both sides 4-pin, M12x1 socket, D-coded (LAN) | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 0.27 kg | ||||||||||
| Tightening torque, fastening screws | 1.5 Nm | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Number of mounting holes | 4 , max. thread depth 9 mm | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.






