Select Your Country
FB6306B3 Relay Output
Key Benefits at a Glance
- 8-channel
- Installation in suitable enclosures in Zone 1
- Positive or negative logic selectable
- Simulation mode for service operations (forcing)
- Permanently self-monitoring
- Output with watchdog
- Outputs with Ex e terminals
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of FB6306B3
| Occupied slots | 2 |
| Connection | backplane bus | |
| Rated voltage | Ur | 12 V DC +4/-2 % , only in connection with the power supplies FB92** |
| Power dissipation | 1.9 W | |
| Power consumption | 1.4 W |
| Connection | backplane bus | |
| Interface | manufacturer-specific bus to standard com unit |
| Number of channels | 8 | |||||||||||||||||||
| Field device interface | ||||||||||||||||||||
| ||||||||||||||||||||
| Connection | channel I: 1-2 NO; channel II: 3-4 NO; channel III: 5-6 NO; channel IV: 7-8 NO; channel V: 9-10 NO; channel VI: 11-12 NO; channel VII: 13-14 NO; channel VIII: 15-16 NO | |||||||||||||||||||
| Relay | ||||||||||||||||||||
| ||||||||||||||||||||
| Response time | 20 ms (depending on bus cycle time) | |||||||||||||||||||
| Watchdog | within 0.5 s the device goes in safe state, e.g. after loss of communication | |||||||||||||||||||
| LED indication | Power LED (P) green: supply Diagnostic LED (I) red: module fault , red flashing: Communication error or active safety shutdown , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit Status LED (1-8) yellow: Channel status | |
| Coding | optional mechanical coding via front socket |
| Electromagnetic compatibility | |||||
| |||||
| Low voltage | |||||
| |||||
| Degree of protection | IEC 60529 | |
| Environmental test | EN 60068-2-14 | |
| Shock resistance | EN 60068-2-27 | |
| Vibration resistance | EN 60068-2-6 | |
| Relative humidity | EN 60068-2-78 |
| Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | 95 % non-condensing | |
| Altitude | max. 2000 m | |
| Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
| Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles |
| Degree of protection | IP20 (module) , a separate housing is required acc. to the system description | ||||||||||
| Connection | Ex e spring terminal with protective cover | ||||||||||
| Mass | approx. 945 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| EU-type examination certificate | FIDI 23 ATEX 0077 U | ||||
| |||||
| Galvanic isolation | |||||
| |||||
| Directive conformity | |||||
| |||||
| ATEX approval | FIDI 23 ATEX 0077 U | |||||||
| IECEx approval | ||||||||
| ||||||||
| System information | The module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate. | |
| Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
