Select Your Country

Go to global website

7500-ACC-KIT-01 Accessory

Accessory, fittings kit for 7500 purge and pressurization series; mounting, electrical, and pneumatic fittings for 7500-MTD control unit

Key Benefits at a Glance

  • CG.NA cable glands and bulkhead fitting for electrical connections with gaskets
  • Pneumatic fittings and tubing for manifold connection to enclosure with gaskets
  • SEELOC washers for NEMA 4/IP66 panel to enclosure mounting
  • Assembly drawing for external and panel mounting
  • Can be used with any 7500-MTD-*-01 control unit

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 7500-ACC-KIT-01

Series7500
SystemType Z Purge ; Ex pzc Purge
Maximum pressureTube fitting: 0-120 psig
Bulkhead fitting:0-120 psig
Degree of protectionAPM SEELOC 75041 washers: Type 4X and Type 6 enclosure protection
MaterialTube Fitting for Manifold (88000-06-08): Nickel-plated brass
Poly Tubing: Polyester base
APM SEELOC 75041 washers for mounting screws: 300 series stainless steel and silicone rubber
Bulkhead Fitting for Manifold Tubing (88050-06): Nickel-plated brass
Bulkhead fitting gasket (WA.FL.M20S): Aramid fibers bonded with NBR
DimensionsTube fitting for manifolds (88000-06-08):
½" MNPT
0.375" (9.5 mm)
Poly Tubing
Tube O.D: 0.375" (9.5 mm)
Tube I.D.: 0.25" (6.4 mm)
Length: 78" (2 m)
APM SEELOC 75041 washers
Washer O.D.: 12.7 mm (for M4 thread size)
Max thru hole size: 6.35 mm
Bulkhead fitting
Hole size for enclosure: 20 mm
Tube size (for poly): 0.375" (9.5 mm)
Bulkhead fitting washer (WA.FL.M20S)
O.D.: 23.8 mm
I.D.: 20.1 mm
Thickness: 1.5 mm
Scope of delivery(2) Cable gland CG,NA.NPT1/2BN.C.16,BR.
(1) Stopping plug BP.NA.M16-M20S.PA.GN
(1) Cable bulkhead fitting CG.NA.M16.BN.C.16.K01
(1) ½" to 3/8" Tube fitting for manifold (88000-06-08)
3/8" poly tubing (4 feet)
(4) APM SEELOC 75041 mounting washers
(4) M4 L=12 mm mounting screws for 7500-MTD
(1) WA.FL.M205 washer for pneumatic bulkhead
Assembly drawing 110-5128(x)
General Notes