Select Your Country

Go to global website

HD2-GTR-4PA GatewayFieldConnex® Fieldbus

Gateway module for fieldbus power hub for PROFIBUS PA to PRFIBUS DP Master communication

Key Benefits at a Glance

  • PROFIBUS DP V1 / For 4 segments PA
  • Couples PROFIBUS PA devices transparently to PROFIBUS DP
  • Optional redundant configuration
  • Installation in Zone 2/Class I, Div. 2
  • Up to 12 Mbit/s, auto adapting
  • For redundant and non-redundant masters
  • Supports Flying Redundancy (FR)
  • Cyclic/acyclic data exchange

Show more

Product Compliance: Europe – CE
Approval symbol
FieldConnex® interface
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of HD2-GTR-4PA

Design / MountingMotherboard based
Installation in hazardous areaZone 2 / Div. 2
Rated voltageUr19.2 ... 30 V DC
Rated currentIr150 ... 95 mA
Power dissipation3 W
Number of segments4
PROFIBUS DP
Connection9-pin Sub-D socket
ProtocolPROFIBUS DP V1
LED Seg 1...4red 2 Hz flashing: PA error, red and LED DP/ERR red: MAU error
LED PWRgreen: Power on
LED DP/ERRred 2 Hz flashing: DP error ; red: Hardware error
LED Red.yellow: redundant operation primary device ; yellow 2 Hz flashing: synchronization or redundancy not available
CH/PROFIBUS DPfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
PROFIBUS DP/Supplyfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
CH/CHfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
All circuits/FEfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Low voltage
Directive 73/23/EECEN 50178 (identical to EN 62103)
Galvanic isolationIEC 62103
Electromagnetic compatibilityNE 21:2017 for simplex operating mode only
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Pollution degreemax. 2, according to IEC 60664
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Housing materialPolycarbonate
Degree of protectionIP20
Mass250 g
Dimensions
Height106 mm
Width40 mm
Depth128 mm
Mountingmotherboard mounting
CertificateTÜV 04 ATEX 2500 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010
IECEx approval
IECEx certificateIECEx TUN 13.0038X
IECEx markingEx nA IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes