Select Your Country

Go to global website

HS-Ex 01 J Japan Headset

Lightweight duplex headset

Key Benefits at a Glance

  • Comfortable fit for high wearing comfort
  • Two-way speakers for balanced sound enjoyment
  • Undistorted and lossless sound reproduction
  • Finely tuned sound
Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of HS-Ex 01 J Japan

DescriptionLightweight duplex headset
Colorblack
Frequency Response20 kHz
Impedance32 Ω
Sensitivity93.2 dB
KeyVolume up/down
Play/pause
Connectionswired
Connection4-pin 3.5 mm audio plug
Cable
LengthL1.2 m
Mass14.76 g
Scope of deliveryHeadset
Ear cushions
SeriesTab-Ex® 05 DZ2 , Smart-Ex® 03
General Notes