Select Your Country

Go to global website

REF-MCLIP21 Reflector

Reflector with micro-structure, round ø 21 mm, snap-in

Key Benefits at a Glance

  • Simple installation with snap-in fastener
  • Micro-structure
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-MCLIP21

Construction typecircular
Ambient temperature-20 ... 85 °C (-4 ... 185 °F)
MaterialPMMA/ABS
Dimensions
Height15.8 mm
Diameter21 mm
MountingSnap-in
General Notes