Select Your Country

Go to global website

K-HM14 HART MUX Connecting Cable

HART connecting cable with plugs

Key Benefits at a Glance

  • K-System accessory
  • Connection cable for KFD2-HMM-16 to up to 15 KFD0-HMS-16
  • 14-pin ribbon cable
Contact us for estimated delivery.4 880,51 ZAR Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of K-HM14

Ambient temperature0 ... 70 °C (32 ... 158 °F)
Relative humidity5 ... 90 %, non-condensing
Connection
Device16 x IDC female connector, 14-pin
Cable length0.45 m
Notedistance of plugs 3 cm (1.2 inch)
General Notes