Select Your Country
HR-6**1** 1-Rod Electrode
Key Benefits at a Glance
- Sensor for conductive limit value detection
- Electrodes Ø6 mm (0.24 inch) for length more than 1.5 m (5 foot)
- 1-rod electrode with electrode socket or terminal box
- Different rod and thread materials






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of HR-6**1**
| Type | sensor for conductive limit value detection | |
| Equipment architecture | A measuring system consists of a rod electrode HR-6**1** with electrode relay KFA6-ER 1.6, KFD2-ER 1.6, KFD2-ER-Ex1.W.LB or KFA6-ER-Ex1.W.LB. | |
| Series | HR-6**1** |
| Measured variable | measuring voltage directly from the electrode relay |
| Output signal | electrode relay creates switch signal corresponding to the selected responsiveness. |
| Electromagnetic compatibility | |||||
| |||||
| Degree of protection | IEC 60529:2001 |
| Process conditions | ||||||||
| ||||||||
| Degree of protection | IP65 with terminal box IP52 with plug connector | |
| Connection | terminals in plug connector or in terminal box plug connector: terminal, max. 1 mm2 terminal box: terminal, max. 2.5 mm2 | |
| Material | housing: stainless steel 1.4571/316Ti, PP or PTFE process connection: stainless steel 1.4571/316Ti, PP or PTFE electrode rod: stainless steel 1.4571/316Ti, Hastelloy C, titanium or tantalum | |
| Dimensions | housing: max. Ø43 mm (1.7 inch), height max. 55 mm (2.2 inch) rod: length L max. 3000 mm (10 foot) | |
| Process connection | thread G1/2 to ISO 228 |
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
