Select Your Country

Go to global website

VAZ-IER1-ACTUATOR1-S Actuator

Actuator for non-contact AS-Interface Reed safety switch

Key Benefits at a Glance

  • Magnetically-coded actuator
  • Compact plastic housing
  • Especially suited to small doors and coverings
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-IER1-ACTUATOR1-S

Detection typemagnetic
Center offsetm± 2.5 mm at distance s = 3 mm
UL File NumberE155795
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 IEC 60947-5-3:1999
Machinery Directive
Directive 2006/42/ECEN ISO 12100-1, -2:2003 EN 1088:1995+A2:2008
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Functional safetyISO 13849-1:2008 (up to category 3/PL e) EN ISO 12100-1, -2:2003 EN 1088:1995+A2:2008
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP67
Material
HousingPPS
InstallationActive surface facing Read head
Mass20 g
Dimensions
Width25 mm
Depth13 mm
Length87.5 mm
Scope of delivery1 actuator; 2 safety screws, M4 x 14
General Notes