Select Your Country

Go to global website

CA-HWC300-AIO-DIO-*M H-System Custom Cable

Key Benefits at a Glance

  • Honeywell specific system cable for Honeywell Experion Series C GI/IO to Pepperl+Fuchs H-System termination boards
  • Connects terminal plug on Honeywell Series C GI/IO TA to a single 37-pin Sub-D connector on H-System termination boards
  • Preconfigured lengths
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of CA-HWC300-AIO-DIO-*M

Rated voltageUr300 V AC/DC
Ambient temperature-20 ... 80 °C (-4 ... 176 °F)
Bending radius12.7 cm (5 inches)
Connection37 pins/32 pins
Material
Connectorplastic/plastic
Cable22 AWG
ShieldingAluminium-plastic sheathing
0.2 mm2 (24 AWG) 7/32 T.C. DW.
Construction type0.33 mm2 (22 AWG) 7/0096 7/0096 tinned copper
18 individual twisted pairs overall foil
Directive conformityUL/cULus
RoHS compliant
General Notes