Select Your Country

Go to global website

IQC24-50F-T10 RFID Tag

Data carrier

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • With extended temperature range up to 220 °C (428 °F)
  • Conforms to ISO 15693
  • 992 bytes memory freely available
  • Readable and writable from both sides
  • Degree of protection IP68
  • Mounting holes for simple installation

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQC24-50F-T10

Operating frequency13.56 MHz
Transfer rate26 kBit/s
Chip Typemy-d SRF 55V10P (Infineon)
EEPROM992 Byte
UID64 Bit
Memory organization4 bytes/block
Read cyclesunlimited
Write cycles> 100000
Data retention period10 years at 55 °C (131 °F)
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 15693-1
ISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 220 °C (-40 ... 428 °F)
220 °C (428 °F) for 1000 hours or 1500 cycles of 30 min
Climatic conditions100 % non-condensing
Degree of protectionIP68
Material
HousingPPS
Installation
In airyes
Mass25 g
Dimensions
Height6.4 mm
Width51.5 mm
Length51.5 mm
Construction typeRectangular type
General Notes