Select Your Country
VBA-2A-KE5-IL/UL ASi Analog Module
Switch cabinet module, 2 analog outputs
Key Benefits at a Glance
- Housing with push-in connection technology and mechanically coded terminal blocks
- Housing width 19 mm, installation in the switch cabinet on DIN mounting rail
- Power supply of outputs from the external auxiliary voltage
- Function display for bus, external auxiliary voltage and outputs









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- FR
Technical data of VBA-2A-KE5-IL/UL
| Node type | Standard node | |
| AS-Interface specification | V3.0 | |
| Required gateway specification | ≥ V2.1 | |
| UL File Number | E223772 | |
| MTBF | 197 a |
| LED FAULT | Fault indication: red LED Red: communication error or address is 0 Red flashing: peripheral fault | |
| LED PWR | AS-Interface voltage; green LED Green: voltage OK Flashing green: address 0 or peripheral error | |
| LED AUX | ext. auxiliary voltage UAUX; dual LED green/red green: voltage OK red: reverse voltage | |
| LED OUT | Status of output signal; yellow LED Yellow: output value within value range Continually on: current mode 1.4 s on/0.1 s off: voltage mode Flashing yellow: wire break (at current output) or output value outside of value range |
| Auxiliary voltage (output) | UAUX | 24 V DC ± 15 % PELV |
| Rated operating voltage | Ue | 26.5 ... 31.6 V from AS-Interface |
| Rated operating current | Ie | ≤ 75 mA |
| Protection class | III | |
| Current consumption | IAUX ≤ 650 mA | |
| Surge protection | UAUX, Ue: overvoltage category II, safe isolated power supplies (PELV) |
| Number/Type | Two analog outputs Current: 0 mA ... 20 mA Voltage: 0 V ... 10 V | |
| Supply | From auxiliary voltage UAUX | |
| Load | voltage output: min. 1 kΩ current output: max. 600 Ω | |
| Current loading capacity | ≤ 600 mA (signal current + actuator power supply) from external auxiliary voltage UAUX, overload-proof and short-circuit proof | |
| Resolution | Voltage output: 3 mV Current output: 6 µA | |
| Accuracy | 0.15 % of full-scale value | |
| Temperature influence | 1 µA/K or 0,3 mV/K | |
| Short-circuit current | voltage output: max. 22 mA |
| Electromagnetic compatibility | |||||
| |||||
| Degree of protection | EN 60529:2000 | |
| Fieldbus standard | EN 62026-2:2013 | |
| Emitted interference | EN 61000-6-4:2007 | |
| AS-Interface | EN 62026-2:2013 | |
| Noise immunity | EN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013 |
| Profile | S-7.3.5 | |||||||||||||
| IO code | 7 | |||||||||||||
| ID code | 3 | |||||||||||||
| ID1 code | F | |||||||||||||
| ID2 code | 5 | |||||||||||||
| Data bits (function via AS-Interface) | The transfer of the data value is based on AS-Interface Profile 7.3. | |||||||||||||
| Parameter bits (programmable via AS-i) | function | |||||||||||||
| ||||||||||||||
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
| Relative humidity | 85 % , non-condensing | |
| Climatic conditions | For indoor use only | |
| Altitude | ≤ 2000 m above MSL | |
| Shock and impact resistance | 15 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks | |
| Vibration resistance | 0.35 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles | |
| Pollution degree | 2 |
| Degree of protection | IP20 | ||||||||||
| Connection | Removable push-in terminals rated connection capacity: rigid: 0.20 mm2 ... 1.5 mm2 flexible (without wire end ferrule): 0.20 mm2 ... 2.5 mm2 flexible (with wire end ferrule): 0.25 mm2 ... 1.5 mm2 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 110 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Mounting | DIN mounting rail | ||||||||||
| Note | Max. length of jumpers = 5 cm | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

