Select Your Country

Go to global website

OMH-LS610-01 Mounting Aid

Mounting bracket for optical data coupler

Key Benefits at a Glance

  • Fixing with latching spring or latch fastener for easy installation
  • Simple and fast mounting
Contact us for estimated delivery.3 447,00 ZAR Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-LS610-01

Materialblack coated aluminum
zinc-plated black steel
Massapprox. 1500 g
Dimensions
Height153 mm
Width100 mm
Length266 mm
SeriesLS610
LS611
VDM100
LS680 , LS682
General Notes