Terminal and Junction Boxes (Ex d)

EJB Series: Terminal and Junction Boxes (Ex d and Ex tb) in AluminumInstallation in Zone 1, Zone 2, Zone 21, Zone 22 and Class I, Class II, Division 1. Suitable for Gas Group IIB+H2.
Various sizes and design variants of copper-free, corrosion-resistant aluminum enclosures build the basis for the highly durable EJB terminal boxes and junction boxes. They comply with IP66 (IP66/67 with O-ring) and NEMA Type 4, 4x, 7, 9 degree of protection, making them a versatile solution for many application types. EJB terminal boxes and junction boxes offer an extended operating temperature range down to -60 °C and can be configured as per customer specification—including different types and quantities of terminals, cable entries, and cable glands. If required, viewing windows made from integrated thermo-resistant tempered glass can also be integrated.

EJBX Series: Terminal and Junction Boxes (Ex d and Ex tb) in Stainless SteelInstallation in Zone 1, Zone 2, Zone 21, Zone 22 and Class I, Class II, Division 1. Suitable for Gas Group IIB+H2.
The EJBX series of terminal and junction boxes is built on a foundation of robust, corrosion-resistant stainless steel enclosures, available in multiple sizes and design configurations. Engineered for very demanding environments, these enclosures meet degree of protection IP66 (or IP66/67 when equipped with an O-ring) as well as NEMA Types 4, 4X, 7, and 9, ensuring suitability for a wide range of industrial applications. Designed to withstand extreme temperatures, EJBX terminal boxes and junction boxes support operation in environments as cold as -60 °C. Customers can have each unit tailored to their requirements by selecting from various terminal types, cable entry arrangements, and compatible cable glands. For applications that require visibility into the terminal box or junction box, optional windows made of heat-resistant tempered glass can also be incorporated.

GUB Series: Terminal and Junction Boxes (Ex d and Ex tb) in AluminumInstallation in Zone 1, Zone 2, Zone 21, Zone 22 and Class I, Class II, Division 1. Suitable for Gas Group IIC.
Constructed from corrosion-resistant, copper-free aluminum, the GUB series terminal boxes and junction boxes are available in a variety of sizes and configurations to suit different installation needs. These enclosures deliver reliable protection with ratings up to IP66 (or IP66/67 when fitted with an O-ring) and comply with NEMA Type 4X. Designed for durability in harsh conditions, they operate effectively in ambient temperatures as low as -60 °C. Each unit can be individually configured with a selection of terminal types, cable entries, and cable glands. For applications requiring internal visibility, toughened, heat-resistant glass windows can be integrated into the enclosure design.

GUBX Series: Terminal and Junction Boxes (Ex d and Ex tb) in Stainless SteelInstallation in Zone 1, Zone 2, Zone 21, Zone 22. Suitable for Gas Group IIC.
GUBX terminal and junction boxes are manufactured from stainless steel, offering excellent corrosion resistance and mechanical strength for use in challenging environments. With a wide range of enclosure sizes and layout options, they can be adapted to meet diverse installation requirements. These enclosures are rated up to IP66 (or IP66/67 with an additional O-ring) ensuring reliable protection against ingress of dust and water. Designed for challenging temperature conditions, they support use in environments down to -60 °C. Flexible configuration options allow for the integration of various terminal types, cable glands, and cable entry arrangements. Optional viewing windows made from high-temperature-resistant tempered glass can also be included when visibility into the enclosure is needed.
- German
- English
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Electrical Explosion Protection Equipment | File Type PDF | File Size 2 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - New GR Series GRP Enclosures for Terminal Boxes and Control Stations | File Type PDF | File Size 1 MB | Language English
| Download |
| Brochures and OverviewsProduct Overview - Quick Select Product Guide for Electrical Explosion Protection Equipment | File Type PDF | File Size 10 MB | Language English | Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Maximum Protection through Reliable Positioning of the Fall Protection System | File Type PDF | File Size 178 KB | Language English
| Download |
