7/8/2026Pepperl+Fuchs Expands Tab-IND® Series with Industrial Tablets and Kiosk Terminals

Flexible Mobile and Stationary Solutions for the Intralogistics, Manufacturing, and Automotive Industries as well as for Outdoor Use
Pepperl+Fuchs is expanding its Enterprise Mobility portfolio with the Tab-IND® industrial tablet series and kiosk terminals for non-Ex applications. Developed in cooperation with its Finnish Competence Center, the rugged solutions combine industrial-grade durability with flexible customization options for demanding applications.
The Tab-IND series is available with both Android™ and Windows® operating systems. Designed according to the MIL-STD-810H standard, the slim and rugged tablets offer maximum flexibility for a wide range of industrial and commercial applications. With numerous customization options, SmartBack extensions, and an extensive range of accessories, the devices can be adapted to specific customer requirements and existing IT infrastructures. In addition, Pepperl+Fuchs offers kiosk terminal variants for applications such as access control, information displays, and digital workflow interactions.

User-Friendliness and Safety as the Top Priority
From the size to the features, the industrial-grade tablets can be build to integrate customer- and application-specific requirements in line with the build-to-order principle. Available with 8-inch and 10-inch displays, Tab-IND devices are equipped with a 13 MP camera and a bright display with 700 and 800 cd/m², which can also be operated with a pen or gloves. With a temperature range of -20 ... +50 °C, the tablets are equally suitable for industrial use and outdoor applications in harsh environments.
All devices of the Tab-IND series natively support the latest mobile communication standards such as Wi-Fi® 6E, Bluetooth® 5.3 BLE, 5G, or LTE and impress across the board terms of security: in addition to a fingerprint sensor for fast authentication, an NFC reader (Near Field Communication) for noncontact data transfer has also been integrated into the front screen. In combination with the large display, the NFC module can be used for secure access and identity control for protected areas and system parts.
The Push-to-Talk over Cellular function (PoC) and an individually programmable button round off the range of functions.
SmartBacks Expand the Range of Functions
A key benefit of the Tab-IND series is the SmartBack technology, which enables application-specific extensions to be added directly to the back of the tablet. Depending on the application, SmartBacks can include additional batteries to extend runtime, special mounting solutions, or customized functional extensions. Custom SmartBack solutions are also possible, for example to integrate additional communication interfaces such as Industrial Ethernet or IO-Link. This allows the tablets to be adapted precisely to specific industrial requirements.
For logistics applications, a scanner frame is available to support barcode scanning, shipment tracking, and picking processes for efficient intra- and transport logistics workflows.
Additional accessories further expand the possible applications, including vehicle mounts, anti-theft solutions, rugged frames for increased durability, charging stations with multiple charging bays, and single-bay mounting solutions. An optional IO dock enables the connection of external devices and displays, allowing the tablet to serve as an alternative to a stationary office PC when required.

New Kiosk Terminals for Digital Workflows
In addition to the mobile tablet solutions, Pepperl+Fuchs offers kiosk terminals designed for stationary digital workflows. Available with 15-inch and 22-inch displays, these terminals are ideal for applications such as access control, information displays, and interactive workflow solutions. Equipped with Android™ 15, 8 GB RAM, 128 GB internal storage, and an integrated front-facing NFC module, the kiosk terminals provide a powerful platform for industrial and commercial environments. The 22-inch variant features a 13-megapixel front camera, while the 15-inch version can optionally be equipped with a 5-megapixel front camera to support advanced interaction concepts and digital processes.
Guaranteed Service and Long-Term Availability
Pepperl+Fuchs pays particular attention to the special challenges of industrial companies. In addition to the choice of different display sizes, features and accessories, long-term device availability (at least 5 years) and regular software updates are guaranteed.
Comprehensive service in the respective national language is our top priority. Especially for companies that use tablets in industrial environments as well as in hazardous areas, it is an advantage to be able to obtain all devices from a single source.
Highlights of the Tab-IND Devices
- The slim Android- and Windows-based devices of the Tab-IND series are available with display sizes of 8 and 10 inch
- Tab-IND kiosk terminals are available with display sizes of 15 and 22 inch and are suited for stationary interactive applications
- All devices natively support the latest mobile communication standards such as Wi-Fi® 6E, Bluetooth® 5.3 BLE, 5G, or LTE
- An IO dock allows users to work in desktop mode
- Customers can choose from an extensive range of accessories and benefit from long-term device availability (at least 5 years) and regular software updates


