Go to navigation
Go to search
Go to content
Go to footer
Products
Overview "Products"
Products
Industrial Sensors
Industrial Sensors
Inclination and Acceleration Sensors
Level Measurement
LiDAR Sensors
Photoelectric Sensors
Positioning Systems
Proximity Sensors
RFID and Optical Identification
Radar Sensors
Rotary Encoders
Safety for Factory Automation
Sensors for Entrance Automation
Ultrasonic Sensors
Vibration Sensors
Vision Sensors
Wireless Sensors
Accessories
Connection Technology
Industrial Communication and Interfaces
Industrial Communication and Interfaces
AS-Interface
Displays and Signal Processing
Ethernet-APL
Fieldbus Infrastructure
HART Interface Solutions
HMI Systems
IO-Link
Industrial Ethernet
Multiport Serial Cards
Power Supplies
Remote I/O Systems
Signal Conditioners
Smart Systems
Surge Protection
Thin Clients
Connection Technology
Software
Enterprise Mobility for Industrial and Hazardous Areas
Enterprise Mobility for Industrial and Hazardous Areas
Bluetooth® Low Energy Beacons
Data Capturing
Headsets and Speakers
Measurement and Calibration
Portable Lights
Smartphones
Tablets
Accessories
Software
Hazardous Area Products and Solutions
Hazardous Area Products and Solutions
Control Units and Control Stations
Control and Distribution Panels
Enclosures and Cable Glands
Ethernet-APL
Fieldbus Infrastructure
Industrial PCs and Monitors (HMI)
Intrinsic Safety Barriers
Network Technology
Purge and Pressurization Systems
Remote I/O Systems
SIL-Capable Products for Hazardous Areas
Sensors for Hazardous Areas
Signaling Devices, Safety and Disconnect Switches
Smartphones and Tablets
Surge Protection Barriers
Terminal and Junction Boxes
Zener Barriers
Solutions
Overview "Solutions"
Solutions
Customized Sensors and Systems
Engineered Solutions for Hazardous Areas
Industries and Trends
Overview "Industries and Trends"
Industries and Trends
Industries
Industries
Automotive
Electronics
Battery Manufacturing
Entrance Automation
Logistics
Metal Forming
Mining and Metals
Mobile Equipment
Packaging
Pharmaceutics and Life Sciences
Process Equipment
Renewable Energy
Wind Energy
Solar Energy
Trends
Trends
Hydrogen
Energy Generation for Green Hydrogen
Hydrogen Production
Hydrogen Transport
Use of Hydrogen in Industry
Hydrogen Filling Station
IIoT Solutions
Ethernet-APL
Manufacturing-X
ctrlX AUTOMATION—Two Steps Ahead
omlox—The Asset Tracking Standard
View All Applications
Support
Overview "Support"
Support
Technologies
Technologies
Industrial Radar Sensors—Defying Elements
Functional Principle of Radar Sensors
Radar Frequency Bands
Types of Radar Sensors
Reflectivity and Typical Radar Cross-Sections
Material Properties
Setup and Possible Applications of Radar Sensors
Advantages of Radar Sensors
Glossary of Radar Sensors
IO-Link Communication Technology
Multipixel Technology (MPT)
Pulse Ranging Technology
The Ethernet Advanced Physical Layer
Purge and Pressurization Technology—Bebco EPS®
Getting Support
Getting Support
Cross Reference Request
PFD/PFH Calculation in Accordance with EN 61508 and VDI/VDE 2180
Customer Service
Customer Service
Training+Seminars
Notifications and Updates
Notifications and Updates
Cybersecurity Information and Reporting
Release Notes for Thin Client Software
Update Service for Thin Client Software
RSS Info Service for PANOS
Service Contracts for Enterprise Mobility
Knowledge and Literature
Knowledge and Literature
Knowledge Bases for Industrial Sensors
Knowledge Base for Inductive Sensors
Knowledge Base for Capacitive Sensors
Knowledge Base for Magnetic Field Sensors
Knowledge Base for Electrical Explosion Protection
Product Overviews for Industrial Sensors
Product Overviews for Industrial Communication and Interfaces
Product Overviews for Enterprise Mobility
Product Overviews for Hazardous Area Products and Solutions
White Papers
Ultrasonic Sensor Technology Guides
Functional Safety Compendium
White Paper "The Path to a Safe Machine"
White Paper "TCP-Based Communication Protocols as Enabling Technologies for IIoT"
White Paper "Digitalization in Kanban-Based Value Chains"
Career
News
Overview "News"
News
Public Relations
Stay in Touch
Stay in Touch
Update Service for Thin Client Software
Pepperl+Fuchs e-news
Company
Overview "Company"
Company
About Us
About Us
History of Pepperl+Fuchs
Purchasing at Pepperl+Fuchs
Purchasing at Pepperl+Fuchs
Information About Supplier Assessment
Download Area
Handling of Product Change and Discontinuation
Becoming a New Supplier
Compliance
Corporate Compliance
Corporate Compliance
Code of Conduct
Global Policies
Packaging Material
Take-Back and Recycling in the EU—WEEE
Whistleblowing and Complaints Procedure
Certificates
Certificates
ISO Certificates
Other Certificates
Product Conformity
Contact Us
Search
Search
English
EN
Deutsch
DE
Español
ES
Select country
Website Search
Search
Search
Select Your Country
Go to global website
Products
Search
Search
Filter by Product Category (21758)
Archived products only
Select area:
Industrial Sensors
Industrial Communication and Interfaces
Enterprise Mobility for Industrial and Hazardous Areas
Hazardous Area Products and Solutions
Sensor technology
Preferred Type
BIS510P-F201A-60
Vision Sensor
Sheet inspection sensor for monitoring print by comparing stored images or barcode evaluation
Go to Product
Preferred Type
CBB4-12GH60-E2-V1
Capacitive sensor
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type:...
Go to Product
Preferred Type
CBB4-12GH70-E2
Capacitive sensor
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type:...
Go to Product
Preferred Type
CBB8-18GS75-E2
Capacitive sensor
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type:...
Go to Product
Preferred Type
CBB8-18GS75-E2-V1
Capacitive sensor
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type:...
Go to Product
Preferred Type
CBN10-F46-E2
Capacitive sensor
Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Construction type: Rectangular,...
Go to Product
Preferred Type
CBN5-F46-E2
Capacitive sensor
Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Construction type: Rectangular,...
Go to Product
Preferred Type
CCN15-30GS60-E2-V1
Capacitive sensor
Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction...
Go to Product
Preferred Type
DK20-9,5/110/124
Print mark contrast sensor
Print mark contrast sensor, 9.5 mm detection range, RGB light, light/dark on, external Teach-in, push-pull output, M12 plug, Diffuse mode sensor for recording...
Go to Product
Preferred Type
GL30-RT/32/40a/98a
Photoelectric slot sensor
Photoelectric slot sensor, zinc pressure diecast housing, 30 mm slot width, red light, light/dark on, sensitivity adjuster, DC version, PNP output, 3 pin M8...
Go to Product
Preferred Type
HCD2-FBPS-1.500
Fieldbus Power Supply
FieldConnex® Fieldbus
FieldConnex® Fieldbus, Fieldbus power supply, module for fieldbus power hub, Output: 28 ... 30 V/500 mA, High-power trunk for high device count and long cable...
Go to Product
Preferred Type
HD2-DM-A
Advanced Diagnostic Module
FieldConnex® Fieldbus
FieldConnex® Fieldbus, Advanced diagnostic module, plug-in module for the fieldbus power hub, Comprehensive diagnostics for fieldbus physical layer and power...
Go to Product
Load more