Select Your Country

Go to global website

USIS-F264-4E5-V19 Evaluation Unit

Evaluation unit for the ultrasonic sensor system USi-industry with switching outputs (stand-alone device/secondary device)

Key Benefits at a Glance

  • Evaluation unit for ultrasonic transducers with eliptic sound field
  • Object detection in the near range
  • Multiple device installation possible, no mutual interference (no cross-talk)
  • Adjustable sound cone
  • Temperature compensation
  • Parameterizable input, e.g. for switching between two parameter sets

Show more

Product Compliance: Europe – CE
Product Compliance: USA - UL
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of USIS-F264-4E5-V19

TypeUSi-industry evaluation unit
Sensing range10 ... 2500 mm
factory setting: 2000 mm
Adjustment range150 ... 2500 mm
Dead band0 ... 10 mm
Object sizetyp. ∅ 10 mm
Transducer frequencyapprox. 103 kHz
Response delay10 ... 20000 ms
factory setting: 150 ms
Sensor cycle time10 ... 200 ms
factory setting: 50 ms
Resolution1 mm
Target velocityaxial (max.): typ. 2 m/s (up to 2.5 m/s)
Repeat accuracy± 0.1 % of full-scale value
Temperature influenceautomatic or manual temperature compensation available ,
without temperature compensation: 0.17 %/K
LED greensupply voltage/device status
LED yellowoutput states
ButtonTeach-in
Operating voltageUB9 ... 30 V DC
No-load supply currentI0≤ 160 mA
Power consumptionP0< 2.5 W
Time delay before availabilitytv≤ 300 ms
Interface typeUSB 2.0
Input type2 inputs for ultrasonic transducers
1 digital input
DesignationOUT 1.1
Output typeswitching output: PNP
Normally open/closed (NO/NC) parameterizable
Voltage drop≤ 2.5 V
Switching frequency0.05 Hz ... 100 Hz
Off-state current≤ 100 µA
Switching voltagemax. UB
Switching current100 mA
DesignationOUT 1.2
Output typeswitching output: PNP
Normally open/closed (NO/NC) parameterizable
Voltage drop≤ 2.5 V
Switching frequency0.05 Hz ... 100 Hz
Off-state current≤ 100 µA
Switching voltagemax. UB
Switching current100 mA
DesignationOUT 2.1
Output typeswitching output: PNP
Normally open/closed (NO/NC) parameterizable
Voltage drop≤ 2.5 V
Switching frequency0.05 Hz ... 100 Hz
Off-state current≤ 100 µA
Switching voltagemax. UB
Switching current100 mA
DesignationOUT 2.2
Output typeswitching output: PNP
Normally open/closed (NO/NC) parameterizable
Voltage drop≤ 2.5 V
Switching frequency0.05 Hz ... 100 Hz
Off-state current≤ 100 µA
Switching voltagemax. UB
Switching current100 mA
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 55011:2016-04

CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Degree of protectionIP65
Connectionfor power supply and outputs: connector plug M12, 8-pin, connection line max. 30 m
for ultrasonic transducer: for each socket M8, 3-pin
for parameterization: socket Mini USB
Material
Housingdiecast aluminum
Mass250 g
Dimensions
Height35 mm
Width77 mm
Length98 mm