Select Your Country
UB6000-F42-2EP-IO-V15 Ultrasonic Sensor
Ultrasonic sensor with IO-Link interface in cubic design and 2 push-pull output
Key Benefits at a Glance
- IO-Link Interface for process data, parameterization and diagnosis
- Selectable sound lobe width
- TEACH-IN
- 2 Push-pull outputs
- Degree of protection IP67
Show more
Preferred Type


























Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of UB6000-F42-2EP-IO-V15
| Sensing range | 350 ... 6000 mm | |
| Adjustment range | 400 ... 6000 mm | |
| Dead band | 0 ... 350 mm | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 65 kHz | |
| Response delay | 312 ms | |
| Sensor cycle time | ≥ 78 ms | |
| Temperature influence | ≤ ± 0,75 % of the full-scale value 20 min after switching on |
| Non-volatile memory | EEPROM | |
| Write cycles | 300000 |
| LED green | solid: power on flashing with short break: IO-Link mode | |
| LED yellow | solid: object in evaluation range flashing: switch point programming | |
| LED red | solid: error flashing: switch point programming, object not detected fast flashes: short-circuit or overtemperature |
| Operating voltage | UB | 10 ... 30 V DC , ripple 10 %SS |
| No-load supply current | I0 | ≤ 85 mA |
| Power consumption | P0 | ≤ 1200 mW |
| Time delay before availability | tv | ≤ 300 ms |
| Interface type | IO-Link | |
| IO-Link revision | 1.1.4 | |
| Device profile | Smart Sensor - SSP 4.1.1 | |
| Process data | Input: 32 Bit - measurement value 16 Bit - scale 8 Bit - switching signals 2 Bit | |
| Vendor ID | 1 (0x0001) | |
| Device ID | 3147528 (0x300708) | |
| Transfer rate | COM2 (38.4 kBit/s) | |
| Min. cycle time | 3.3 ms | |
| SIO mode support | yes | |
| Compatible master port type | Class A (use adapter cable listed in accesories) Class B (use 3-pole adapter or 3-wire cable) |
| Designation | ||
| Input type | 1 program input | |
| Level (evaluation limit 1) | 0 ... 0.6 V | |
| Level (evaluation limit 2) | 3.7 V ... UB | |
| Input impedance | > 4.7 kΩ | |
| Pulse length | ≥ 1 s |
| Output type | 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected | |
| Rated operating current | Ie | 100 mA , short-circuit/overload protected |
| Switching frequency | 2 Hz | |
| Voltage drop | ≤ 2.5 V | |
| Repeat accuracy | ≤ ± 0.1 % of full-scale value | |
| Range hysteresis | 1 % of the adjusted operating range (default settings), programmable , min. 1 mm | |
| Off-state current | ≤ 100 µA |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed, Class 2 Power Source | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Connector | |||||||||||
| |||||||||||
| Mass | 200 g | ||||||||||
| Tightening torque, fastening screws | max. 3 Nm | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Output 1 | near switch point: 400 mm far switch point: 6000 mm output function: Switch point operation mode output behavior: NO contact | |
| Output 2 | near switch point: 6000 mm far switch point: 6000 mm output function: Switch point operation mode output behavior: NO contact | |
| Beam width | wide |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.




