11/5/2021One Basic Device, Three Frequencies: Pepperl+Fuchs Presents a New, Modular RFID Handheld for Industrial Environments

The introduction of the new, modular IC-HH5* RFID handhelds, means Pepperl+Fuchs is now offering a portable and highly flexible solution for writing and reading different frequency RFID transponders. The latest addition to the industrial automation product range boasts an especially user-friendly design and high-performance hardware. Using a sophisticated mechanism, RFID read/write heads for different frequencies (LF, HF, UHF) can be quickly and easily attached to the handheld's base module without any tools.
The read/write heads are plug-and-play, allowing them to be interchanged during operation without needing any time-consuming configuration work. This ensures users can concentrate completely on the identification task at hand. To help with this, the basic device has a 4.8-inch capacitive, hardened color touch display, which can be read clearly at all times even in suboptimal ambient light conditions. IP54 protection emphasizes the device's suitability for use outdoors and in other challenging environments.

A Single Source for RFID Handheld Accessories and Solution Expertise
Alongside the introduction of the basic device and the various RFID read/write heads, Pepperl+Fuchs has expanded its portfolio to feature the associated accessories. This includes long-life lithium-ion replacement batteries with a 6,000 mAh charging capacity, and a charging/docking station that allows the handheld and a replacement battery to be charged at the same time. The docking station has a USB-A port with a host interface. For example, this allows users to connect a USB stick and copy programs or read results from the handheld to the storage device.
On top of the comprehensive range of hardware, Pepperl+Fuchs is offering customer-specific software development for the new RFID handhelds. For example, this could include designing an individual user interface, dialogs or a connection to existing IT systems.
Highlights of the Modular RFID Handhelds
- Modular design consisting of basic device and read/write heads for all frequencie
- Plug-and-play concept enables simple and fast module replacement
- Future-proof due to modern Android™ Industrial+ operating system
- Powerful processor and RAM offer high performance in complex applications
- Large 4.8″ TFT color display and demo software for convenient operation
- IP54 degree of protection for industrial use indoors and outdoors

