7/15/2025Suitable Firmware for VisuNet Remote Monitors and Box Thin Clients

The VisuNet product family from Pepperl+Fuchs offers users a wide range of HMI systems and solutions for a variety of requirements in the process industry. The hardware portfolio of industrial human machine interfaces includes rugged industrial monitors, industrial box thin clients (BTCs), box PCs, tablet thin clients, and the appropriate peripheral devices. For VisuNet remote monitors and BTCs, Pepperl+Fuchs also offers specially developed software that is precisely tailored to the requirements of process automation.
The latest generation of the innovative VisuNet RM Shell firmware is based on Microsoft® Windows 10 IoT Enterprise LTSC 2021. Via standard Ethernet technology, it allows for quick and easy connection to process control systems or manufacturing execution systems (MES). This means that operating personnel in a plant always have access to all relevant process data and information and can document work steps. VisuNet RM Shell is preinstalled on every Pepperl+Fuchs thin client and is even preconfigured for various control systems. In just a few minutes, the BTCs and remote monitors are ready for use.

Option for Linux Users: Preinstalled IGEL OS
To enable users of Linux-based systems to also benefit from the advantages of the VisuNet series, Pepperl+Fuchs offers the hardware with preinstalled IGEL OS*. The platform-independent operating system for thin clients allows for simple, intelligent, and secure access to virtual applications, desktops, and cloud workspaces.
Pepperl+Fuchs offers the remote monitors of the VisuNet GXP and VisuNet FLX series as IGEL Ready which means IGEL OS is already implemented. The software support is managed by IGEL whereas the contact for hardware support is Pepperl+Fuchs. The industrial box thin clients BTC22 and BTC24 are the only rugged designed thin clients that are available as IGEL Ready certified.
This means the devices were tested and qualified by IGEL and the whole support runs via IGEL. All thin client devices can be quickly and easily integrated into setups in which IGEL OS is already implemented.
*The license for the operating system is to be purchased directly from IGEL.

Option for Rockwell ThinManager Users: ThinManager® Ready Clients
A third thin client option is intended for users who are implementing or already working with a Rockwell ThinManager® architecture. In these cases, the thin clients are specially designed, configured, and tested with Rockwell. There are two different options for how the Pepperl+Fuchs HMIs can communicate with the ACP server:
ThinManager Ready Client
ThinManager Ready clients have the ACP BIOS pre-loaded onto the device and can download firmware directly from ThinManager after the ThinManager Server IP(s) are specified. It requires an additional license but is a complete integration and gives the customer 100 % assurance it will work as expected. The ThinManager Ready options are available for the VisuNet FLX and box thin client portfolio.
ThinManager Compatible
On ThinManager Compatible devices, ThinManager is not integrated in BIOS, but the thin client device only requires three things to connect to the ThinManager system:
- PXE Boot enabled in ThinManager
- An IP address for the client
- The ThinManager Server Adress to retrieve the needed boot file VisuNet GXP
The ThinManager compatible option is available for the VisuNet GXP thin clients.

Centralized Thin Client Management
For users of the VisuNet RM Shell, Pepperl+Fuchs offers the VisuNet Control Center. This innovative add-on software is specially optimized for the firmware and allows thin clients to be managed efficiently from a single location. The time-consuming entry into hazardous areas or clean rooms is no longer necessary. Administrators can remotely set up monitors, install updates, use remote commands, and even connect via session shadowing to support plant personnel in the event of an error. As a central administration point, the Control Center simplifies support, saves resources, and increases the availability of thin clients. IGEL OS users can also use the Universal Management Suite (UMS) to centrally manage their thin clients.
At a Glance
VisuNet RM Shell
- Firmware based on Microsoft® Windows 10 IoT Enterprise LTSC 2021 specifically for process automation
- Access to PLC and MES
- Preinstalled on every thin client from Pepperl+Fuchs
- Free basic version
- 5-minute setup due to simple and intuitive operation
- Add-on tool VisuNet Control Center for efficient thin client management
IGEL OS
- Platform-independent operating system based on Linux
- Access to virtual applications, desktops, and cloud workspaces
- On demand preinstalled on the VisuNet FLX and VisuNet GXP series thin clients and industrial box thin clients
- Universal Management Suite (UMS) for centralized management
ThinManager Ready
- Rockwell-specific thin client option
- Secure remote access and software deployment
- Software platform that allows for easy connection and full management of thin clients in industrial locations
- On demand option for VisuNet FLX, and industrial box thin clients