Connection Technology Glossary

This is a Pepperl+Fuchs connection technology-specific glossary. It should be used as a quick reference guide for identifying unfamiliar terms and is not intended as a definitive source of knowledge for any specific field.
Term: ArmatureDefinition
A metal framework or housing upon which another structure is built. In valves or electric motors, they house the coils that activate motion within the valve or motor, e.g., armature core, armature winding, armature housing, armature coil, armature shaft.
Term: Armature housingDefinition
A magnetic material that envelops the armature winding or coils to concentrate a magnetic field and increase the applied magnetic force.
Term: AWM (appliance wiring material)Definiton
Falls under UL Standard 758 and is a UL Recognized Component used in the manufacture of UL Listed and UL Classified products.
Term: CableDefinition
A conductor made of either solid core or stranded core wires in either a single-conductor or multi-conductor arrangement. It typically refers to both the jacket and conductor.
Term: Cable gland, cord grip, strain reliefDefinition
Connection hardware used at the termination point that secures a cable to other hardware and protects against twisting and bending, as well as against dust, air, and liquid ingress.
Term: Cable insulation
The plastic lining that wraps directly around a metal conductor wire and prevents electric conduction between different wires.
Term: Cable trayDefinition
A mechanical support system used to hold cables between devices, typically over longer lengths throughout buildings and between machines.
Term: Captive seal Definition
Typically, an elastomer-based O-ring-style protection for cylindrical housings, commonly embedded, recessed, or otherwise built in to the part. Its cross section remains the same while under high pressure (minimal warping), providing long-lasting resistance to foreign substances.
Term: Conductor/wire Definition
The twisted (stranded) or solid metal wire that conducts electricity through the cable.
Term: Contact (pin) carrier, plug socket, head, connector Definition
A plastic housing that holds the pins in a connector in place.
Term: Creepage distance Definition
The shortest distance between two conductors on the surface that holds them. It is the extra space (geometric design) that allows increased tolerance to contamination, dirt, dust, etc. For Pepperl+Fuchs connectors, it is twice the industry standard.
Term: Crimp terminationDefinition
Singular termination method where sheathing is stripped and the connector assembly (pin) is physically attached (crimped) to the conductor wire.
Term: Crossover wiring (for Ethernet cables)Definition
An Ethernet-specific wiring method where the conductor order is reversed between ends to enable the connection of similar devices.
Term: DINDefinition
Standards organization.
Term: D-sub connectorDefinition
A common electrical connector used for computers, identified by a D-shaped metal shield (housing) around the pins or sockets for proper alignment. Available in several different contact counts, made of two or more parallel rows of pins or sockets.
Term: Dynamo Definition
A generator used for converting mechanical energy into electrical energy.
Term: ETFE (ethylene tetrafluoroethylene)Definition
A fluorine-based plastic that is used as a temperature resistant conductor insulation material in POC and other high-temperature cables. It has good corrosion resistance and strength over a wide temperature range.
Term: FKM (Fluorine Kautschuk Material)Defintion
Fluoroelastomer polymer is suitable for high-temperature use and has great resistance to fluids as well as chemicals and oils. It is used in Pepperl+Fuchs captive seals. FKM is the ASTM version; FPM is the DIN/ISO version; and Viton is the registered trademark version; all are made of the same base material, fluoro rubber.
Term: Flying leads, pigtailsDefinition
Exposed wire and free-hanging cables extending from one end of a cord.
Term: F/STP cable (foiled shielded twisted pair cable)Definition
EMI and crosstalk protection in a cable that features twisted conductor pairs, each pair having a foil shield, then an overall shield around the entire group, thereby offering the best protection.
Term: FT1 (same as the UL VW-1 Vertical Wire Flame Test)Definition
Standardized by the CSA Vertical Flame Test; (equivalent to UL 83 All Wires Flame Test) exposes the cable, cord, and assembly to a flame output of 3,000 BTU/hour. (A single British thermal unit or BTU measures the amount of heat needed to raise one pound of water to be 1 °F. It is approx. the amount of heat generated by a single burning match.) The cable, cord, or assembly cannot burn for more than 60 seconds and the burn area (if any) should be less than 25% after five 15-second applications of the test.
Term: FTPDefinition
Foil twisted pairs.
Term: Gas-tight crimp connectorsDefinition
Connection of the pin to the conductors is carried out in two places, around the exposed metal wire of the conductor, and around the jacket and conductor just beneath the exposed wire. This aids corrosion prevention.
Term: Halogen-freeDefinition
Cable jacket materials labeled as halogen-free do not use hazardous or toxic chemicals (chlorine, fluorine, bromine, iodine, astatine) (halogens) in the cable insulation or jacket material and will not release associated toxic chemicals in the event of a fire.
Term: Hydrolysis Definition
Any chemical reaction where water breaks chemical bonds; degradation of polymers due to exposure to humidity and heat, i.e., hot water and steam; the breakdown of molecular chains in a polymer from prolonged interaction with water. Hydrolysis resistance is the ability to withstand prolonged exposure to humidity, heat, and/or water.
Term: ID (inner diameter) Definition
Measurement of the inside or inner diameter of a pipe or circular cross section.
Term: IDC termination (insulation displacement connection)Definiton
A type of connector design for mass termination of several wires that is mainly used on flat or ribbon cables. A connection blade pierces all the conductors at once through the sheathing until metal-to-metal contact is made. A large number of wires can be terminated at once; no stripping is required.
Term: Integrated fixed stopDefinition
A mechanical feature inside the connector that prevents excessive compression of the O-ring and overtightening of the nut; it is located under the O-ring in a connector head and is rated for torque.
Term: Irradiated PUR Definition
Irradiation is the practice of applying ionizing radiation to a polymer to cross-link it, joining polymer chains with ionic or covalent bonds, for better mechanical, thermal, or chemical properties. At Pepperl+Fuchs, we are phasing out irradiated materials and replacing them with better materials like POC.
Term: Jacket, sheath Definition
The plastic material that covers and insulates the conductor wiring in a cable.
Term: Knurled hex nut, coupling nut Definition
A metal fastener, typically threaded, used to secure connectors together.
Term: LABS-free Definition
The German version of PWIS-free (paint-wetting impairment substance).
Term: Loom tubing Definition
Flexible, convoluted (folded or with ridges) plastic tubing with a split down the middle for cable organization and protection.
Term: M8, M12, M16, etc.Definition
Metric threads, the most commonly used in the world, in accordance with ISO (International Organization of Standardization). The flank angle is 60°; both female and male threads are parallel.
Term: Master cable Definition
A section of cable that typically comes from the original power source, and could mean multiple signals coming from multiple places going to one place.
Term: Mechanical detentDefinition
A catch at the end of the contact carrier that helps hold the connector in position and prevents vibration. It might also be called a flange.
Term: NBR (nitrile butadiene rubber) Definition
A material commonly used for seals and grommets among other components. It has good resilience and elastic deformation, as well as good resistance to oils and acids.
Term: NPT (National Pipe Thread) Definition
Tapered threads, used in the US, with a common taper rate of 1/16 inch per inch of length, have a flank angle of 60°, form a seal when torqued. They are used in format (½” 14) where the first number is the nominal pipe size (middle diameter, between ID and OD) and the second number is the TPI or threads per inch. Male and female threads are tapered; threads provide mechanical connection and sealing.
Term: OD (outer diameter) Definition
Measurement of the outside or outer diameter of a pipe or circular cross section.
Term: Overmolding Definition
A plastic casting, typically injection molded, that secures the cable to the contact carrier.
Term: PE (protective earth)Definition
The grounding conductor pin and/or conductor wire used to protect against electric shock and fire due to leakage current. It differs from FG, or frame ground (chassis ground), that is used to protect against electrical noise.
Term: PG 8, 9, 10, 11, etc. (Panzergewinde)Definition
Also “Panzerrohrgewinde”, a thread type from Germany with a depth of thread smaller than NPT or metric, but with a larger flank angle (80°); both female and male threads are parallel.
Term: Pin, contact, terminal Definition
Metal rods or cavities that mate together and electronically connect devices.
Term: Pre-terminated cableDefinition
A cordset that features both cabling and connectors assembled together, as opposed to separate raw cable and connectors that need to be attached by the user.
Term: PWIS (paint wetting impairment substance)Defintion
Materials such as oil, grease, silicon, or fluorine that prevent an even spread (wetting) of paint to a material. “PWIS-free” means that the material can be painted or that it is paint compatible. PWIS can cause coating defects and affect the application of adhesive layers.
Term: RAL codeDefinition
A RAL paint code is the RAL color reference number. The code only refers to the color standard, not the type of paint or other material. Each standardized RAL color is issued with a number or code. This number or code is used to define the standard colors for paints, varnish, powder coatings and plastics, etc.
Term: RoHS Directive (Restriction of Hazardous Substances Directive)Definition
Restricts certain chemicals and heavy metals in electronic products imported to or manufactured in the EU.
Term: Screw terminal Defintion
A common electrical connection type that uses a set screw to secure a cable lead.
Term: Solenoid Definition
An electric actuator made of a coil of wire that, when energized, creates a magnetic field used to manipulate a valve mechanism.
Term: Solenoid coil Defintion
A metal coil or framework of coils used to create a magnetic field that induces motion in a dynamo, electric motor, or valve.
Term: Solenoid valveDefintion
An electromechanical device that controls the flow of liquid or gas.
Term: Solid pinDefintion
A type of electrical connector pin made from a single piece of metal, commonly machined and therefore stronger than stamped or formed versions from sheet metal.
Term: Stamped and formed Defintion
A stamped and formed pin—a type of electrical connector pin made from pressing a flat metal sheet through a die, making it a cost-effective method for reliable parts.
Term: STP cable (shielded twisted pair cable)Defintion
A common method of reducing EMI (electromagnetic interference) by twisting conductors in a cable around each other and covering them with a metallic foil or braid.
Term: Straight wiring Definition
A term used to signify that electrical wires or conductors are matched from 1 to 1, 2 to 2, etc. between two or more connector heads.
Term: Strain relief, cable bootDefinition
A sealing and termination component used to ensure connection of raw cable to a connector head, pin carrier, bulkhead, or other connectivity hardware. It provides extra support between the connector head and cable to move the bending radius, and thus stress of bending, away from the connector head.
Term: Stranded copper wire Definition
Bundles of small copper wires that make up the conductor in a cable. In certain types, they are strung together from even smaller wires to maintain flexibility of the cable as opposed to a solid wire construction.
Term: Symmetrically twisted coresDefinition
Used in twisted-pair cable where the twists in the wire are evenly distributed.
Term: T568B wiring Definition
A standardized (ANSI/TIA-568) pinout or connection order for eight-position twisted-pair network cable termination.
Term: Twisted-pair (cable)Definition
A twisted pair consists of two insulated copper wires, typically about 1 mm in thickness. The wires are twisted together in a helical form. The twisted form is used to reduce electrical interference to similar pairs close by. Two parallel wires constitute a simple antenna; a twisted pair does not. Shielded twisted pair cable are called STP cables.
Term: UTP Definition
Unshielded twisted pairs.
Term: Zener diode (Z diode)Definition
Used in Pepperl+Fuchs valve connectors, it acts as a voltage regulator, maintaining a consistent voltage in a circuit. Even with a varying load or supply voltage, it protects the circuit (transistor) from voltage spikes when a solenoid de-energizes.
- English
- German
- Japanese
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Connectivity | File Type PDF | File Size 1 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - Quick Select Product Guide - Industrial Sensors | File Type PDF | File Size 47 MB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - High-Speed Code Reading in the Garment Logistics | File Type PDF | File Size 764 KB | Language English
| Download |
| Application ReportsApplication Report - Efficient Wiring Method for Control Cabinets | File Type PDF | File Size 896 KB | Language English
| Download |
| Application ReportsApplication Report - Connection Technology for Robotic Applications | File Type PDF | File Size 819 KB | Language English
| Download |
