Go to global website
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M5, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Material: PVC
Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable, Housing material: PBT, Degree of protection: IP67
Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 4.75 ... 30 V DC, Type of voltage: DC, Connection type: cable, Housing material: PPS, Degree of protection: IP67, Material: PVC
Switching function: Normally open (NO), Output type: PNP, Installation: quasi flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: chromium plated brass, Degree of protection: IP67, Threading: M12 x 1
4 / 924