WILSEN.sonic for Intelligent Fill Level and Distance Measurement
Industrial-Quality Wireless IoT Sensors
The WILSEN.sonic sensors are tailored to meet industrial requirements. They reliably detect and transmit levels and distances in demanding environments without needing complex power supply or control system cabling.
Standardized LoRa Technology
By using the worldwide standardized LoRaWAN® network, the WILSEN.sonic sensors transmit their measurement and GPS data energy-efficiently for kilometers.
Easy Installation and Operation
The WILSEN.sonic sensors can be conveniently configured for their intended purpose via downlink channel remote access or directly on site with a mobile device app (Android or iOS).
Maximum Precision and Flexibility
With a resolution of up to 1 mm and a parameterizable sound beam width, WILSEN.sonic sensors can be precisely optimized for any application. Adjustable intervals for event-based monitoring (20 sec to 24 hr) and regular transmission (5 min to 24 hr) allow for even more customized settings and extend battery life.
Smart Cities and Industries

The demands placed on cities and municipalities to provide citizens with convenient, environmentally friendly living arrangements are increasing. The WILSEN.sonic sensors enable intelligent disposal management, in which the filling levels of used glass, old clothes, and recyclables containers are monitored remotely so that the containers are only collected once filled to a set amount. This leads to more efficient route planning and thus results in fewer emissions, traffic jams and noise in the urban area.
At the same time, this concept can also be successfully transferred to extensive company premises of manufacturing companies where recycling containers are used on a large scale. The integration of WILSEN.sonic IoT sensors makes it possible to optimize in-house waste disposal processes, thus saving time and money.
Smart Environment
Smart Farming
Device Overview
| Excerpt from technical data | WS-UCC2500-F406-B41-01-02 | WS-UCC4000-F406-B41-01-02 | WS-UC7000-F406-B41-01-02 | WS-UCC2500-F406-B41-01-02-Y | WS-UCC4000-F406-B41-01-02-Y | WS-UC7000-F406-B41-01-02-Y |
|---|---|---|---|---|---|---|
| Version | WILSEN.sonic.level | WILSEN.sonic.level | WILSEN.sonic.level | WILSEN.sonic.distance | WILSEN.sonic.distance | WILSEN.sonic.distance |
| Sensing principle | Ultrasonic diffuse mode sensor | |||||
| Sensing range | 150 ... 2,500 mm | 250 ... 4,000 mm | 500 ... 7,000 mm | 150 ... 2,500 mm | 250 ... 4,000 mm | 500 ... 7,000 mm |
| Power supply | Replaceable high-power lithium battery, service life up to 10 years 3.6 V, 13,000 mAh | |||||
| Interface | LoRaWAN® | |||||
| Frequency band | EU868 | |||||
| Degree of protection | IP66/67 | |||||
| Temperature range | -25 °C ... +70 °C | |||||
| Technical datasheet | Link | Link | Link | Link | Link | Link |
Knowledge How Does It Work?
LoRaWAN®: IoT Enabling Technology with Numerous AdvantagesVideos

Our Partners
We are optimally networked and can accordingly draw on a broad pool of partners from the LoRa and IoT sectors. Benefit from the combined expertise of Pepperl+Fuchs and these renowned partners when implementing your projects.

Services for Your Success
Ultrasonic sensors from Pepperl+Fuchs are built in our own technology center, where transducer development and manufacturing take place. For more than 30 years, our forward-thinking team of experts has been working continually to advance ultrasonic technology for the solutions of tomorrow. That means our customers always receive the highest performance products on the market.





























