Select Your Country

Go to global website

Photoelectric Sensors ML100 Series
The Problem Solver. Truly reliable. Highly versatile. Solving complex applications.

ML100 Series

Simple Housing Concept, Advanced Optical Features

Photoelectric sensors, ml100 series

The ML100 sensor combines all advanced photoelectric functional principles in a simple, cubic miniature housing design to solve all kinds of demanding automation tasks. It features M3 metal threaded mounting holes, a bright emitter LED and a highly visible LED status indicator. A sensitivity adjuster and a light-on/dark-on changeover switch allow greater flexibility and increased control of the sensing or detection range. The sensor housing is cULus listed and CE, UKCA, and CCC certified. Due to its ruggedness, the ML100 series can easily withstand cold-storage applications with temperatures down to −30 °C. All optical versions come cabled or with M8 connectors, as well as with NPN and PNP outputs. This helps users meet the requirements of any installation.

Technologies: PowerBeam vs. BlueBeam

Photoelectric sensors, ml100 series, BlueBeam technology

PowerBeam Technology

The PowerBeam technology is known to have the highest operating reserve among competitors, ensuring the most stable and reliable operation. The highly visible emitter LED allows for easy alignment and convenient setup of the sensor. Its large, bright and uniform light spot is especially useful for retroreflective sensors, even for those with small reflectors.

BlueBeam Technology

The BlueBeam technology is similar to the PowerBeam technology, but features a blue LED with a wavelength of 470 nm. It has an equally powerful and uniform light spot. This can be used to solve some of the most difficult tasks in the electronics industry, including the detection of blue solar wafers and printed circuit boards (PCBs).

Benefits

  • Problem Solver

    The ML100 sensor with its 1‑inch spaced mounting holes unites all basic photoelectric functional principles in a cubic miniature housing. Additional application-specific versions are available, making the ML100 series ideal for demanding applications where other sensors have reached their limits.

  • One Sensor, Many Optical Solutions

    From the simple diffuse mode sensor to specialized sensors with triple light spots or BlueBeam technology, users can choose from a variety of sensing modes to find the perfect solution for their applications.

  • Highly Reliable Sensor

    With its solid design, robust electronics and strong optical performance, the ML100 is extremely reliable. It has proven to work tirelessly in all kinds of environments. Once installed, users typically won’t have to worry about the sensor for years

  • Rugged and Versatile

    The ML100’s various sensing modes and impact- and vibration-resistant housing make it versatile—from sensitive applications in the electronics industry to rugged applications in the material handling industry.

Applications

airport baggage handling

Reliable Airport Baggage Handling

The retroreflective sensors of the ML100-54 series are e.g. used when shiny objects need to be detected and the screw torque cannot be controlled. In baggage detection, these sensors ensure that even shiny baggage is detected during check-in on the conveyor belt.

cloth folding machine

Smooth Processes in Laundry Folding Machines

Smooth Processes in Laundry Folding MachinesSome short-range applications with shiny backgrounds require retroreflective sensors and an optical reflective film to ensure reliable object detection. In laundry folding machines, the ML100-54-F sensors ensure a smooth folding process.

standard conveyor

Object Detection on Standard Conveyors

In standard conveyor applications, the ML100-55 retroreflective sensors with polarization filter are most commonly used for object detection.

bottling plant, bottles

Simple Glass Detection in Bottling Plants

The ML100-55-G retroreflective sensor for glass detection is suitable for simple glass detection applications with standard objects such as glass bottles, medical vials or multiple layers of glass.

supermarket checkout

Detection of Goods at Supermarket Checkouts

The ML100-6-IR retroreflective sensors without polarization filter are the ideal solution for applications where intrusive visible red light is unwanted, e.g. for the detection of goods at checkouts in supermarkets.

Contact Us

Do you have questions about the ML100 series? Do you want to receive more information? We are happy to help! Simply fill out the contact form to send us a message.