Detection Method and Function Inductive Sensors
Various sensing principles can be used for different detection tasks. The sensing principle most suitable for the specific application is determined from various considerations: These include the material of the object to be detected, the application environment, and the distance from which the detection is to take place.
If the object to be detected is electrically conductive, e.g., made of metal, and can be detected from close proximity, an inductive sensor is recommended.
Inductive sensors function such that the sensor emits a high-frequency magnetic alternating field. When a metallic switching target approaches this magnetic field, energy is extracted from the alternating field through eddy current loss. In addition, ferromagnetic switching targets cause remagnetization loss. These losses are evaluated and the sensor switches when a defined threshold is reached.
Typical applications include position monitoring of all kinds, the monitoring of valve positions, and the detection of belt travel speeds. The excellent versatility of the physical sensing principle means that many different types of design and sensor versions are available on the market to suit specific operational conditions—such as reduction factor 1 sensors, NAMUR sensors, metal face sensors, and sensors with E1 type approval for use in vehicles.
Depending on the application, the following sensing principles can be used as an alternative:
- Capacitive sensor: for detecting objects made of plastic or paper, and liquids (oily or aqueous), granules, and powders
- Magnetic field sensor: objects that are magnetic or can be equipped with a magnet
History of Inductive Proximity Sensors
The first industrial-grade inductive proximity sensor was developed and launched on the market in 1958 by Walter Pepperl and Wilfried Gehl. At the time, the development was driven by neighboring BASF. BASF wanted to replace the mechanical switching contacts used at the time for detecting goods with noncontact switching sensors that did not cause break sparks. The intention was to significantly reduce explosion hazards. Even the first inductive proximity sensor was designed to be intrinsically safe in accordance with NAMUR.
Standardization
All proximity sensors and inductive sensors from Pepperl+Fuchs have been developed, manufactured, and marketed in accordance with the relevant standard IEC/EN 60947 "Low-voltage switching devices—Part 5-2: Control units and switching elements—proximity sensors."
For safety-related sensors from Pepperl+Fuchs, the relevant standard "Low-voltage switching devices—Part 5-3: Control units and switching elements—requirements for proximity devices with defined behavior under fault conditions (PDDB)" also applies.
