Select Your Country

Go to global website

Safety Edges

Safety Edges

Pepperl+Fuchs‘ safety edges make it possible to efficiently secure crushing and shearing edges on powered machine parts such as covers, doors, or flaps. A safety system consists of an external safety control unit, a thru-beam sensor, and a rubber profile, which is guided into an aluminum profile rail.


The robust rubber profile has a light pipe in which a thru-beam sensor generates a light path. If the profile is deformed by external pressure, the cross section of the light pipe is reduced and the switching device then responds and causes a stop. As a complete system, protection devices can be implemented up to performance level e, Cat. 4 according to EN ISO 13849, and the highest safety standards can be met.

Using photoelectric technology allows aluminum and rubber profiles to be shortened to almost any length and conveniently adapted to different situations. Safety edges significantly increase the level of flexibility for integration into machines and systems.


Safety Edges at a Glance

  • Reliable protection of moving edges such as on a milling machine
  • Highest safety standards up to performance level e, Cat. 4 according to EN ISO 13849
  • Maximum flexibility during machine integration

Applications

  • Applications with increased risk of injury
  • Access and danger area protection for pallet systems, robots, wood processing machines, packaging machines, overhead warehouse shelves, and machine lines.
Language
  • German
  • English
  • Japanese
Language
Brochures and Overviews
File Type
File Size
Language
Download
Brochures and OverviewsProduct Overview - Sensors for Safety ApplicationsFile Type
PDF
File Size
2 MB
Language
English
  • German
  • English
  • Japanese
Download
Brochures and OverviewsOverview Accessories SafetyFile Type
PDF
File Size
274 KB
Language
English
  • German
  • English
Download
Brochures and OverviewsProduct Information - Quick Select Product Guide - Industrial SensorsFile Type
PDF
File Size
47 MB
Language
English
  • German
  • English
Download