Select Your Country

Go to global website

HMI Configurator for VisuNet FLX

The HMI configurator below will guide you to the right individual Human Machine Interface from our VisuNet FLX platform, create your model number and allow you to easily receive a price quote. If you have any additional requirements that are not covered by our HMI configurator, then please click on "Request a Quote" and fill in the "Comments" section in the form. Our experts will happily assist you with creating your individual HMI solution.

HMI Configurator OptionsLearn More

Not quite sure which options of our HMI configuration tool fit your application requirements best? Please see the table below to get more details on the available technologies and HMI system topologies.

Thin Client Technology

PC Technology

Direct Monitor Technology

Remote Monitor with dedicated thin client for virtualizationIndustrial grade PC with open, fully configurable and accessible operating systemDirect connection of the monitor to a host PC
  • Network-based monitor
  • Uses standard Ethernet technology
  • Almost no range limitation
  • Connection to the Host via Ethernet
  • Can be connected via remote desktop protocols like RDP, VNC etc.
  • Runs Pepperl+Fuchs VisuNet RM Shell as firmware/OS
  • Additional firmware VisuNet CC allows users to efficiently manage all HMI systems
  • Industrial grade PC system
  • Uses standard Ethernet technology
  • Comes with Windows operating system preinstalled
  • Includes appropriate Windows license
  • Customers can install any 3rd party software e.g. PLC software package
  • Direct connection of VisuNet direct monitors to close host PCs
  • Fully configurable to specific application requirements
  • Transmission of a video signal / optional: touch screen via a separate interface
Remote Monitor—System with EnclosurePC—System with EnclosureDirect Monitor—System with Enclosure
Remote Monitor—Panel MountPC—Panel MountDirect Monitor—Panel Mount
Box PC3200—Thin Client VersionBox PC3200—PC Version 
 

three individual hmi solutions

Engineered Solutions

Off-the-shelf products do not always meet the exact requirements of every application. VisuNet engineered HMI solutions are a simple way to get the exact HMI that you need. Whether the requirement is for a remote monitor or an intrinsically safe panel PC, Pepperl+Fuchs can engineer a solution that fits your application and budget.