Purge and Pressurization Systems

Find the Right Purge and Pressurization System for Your Needs Now
Bebco EPS® purge and pressurization by Pepperl+Fuchs is a household name in the process automation industry. As the leaders in Purging Technology®, we manufacture innovative solutions that are remarkably simple to use and will easily handle just about any application.
With Pepperl+Fuchs' Bebco EPS purging and pressurization, you get:
- State-of-the-art solutions based on more than 20 years of experience—a family of automatic purge and pressurization systems that make hazardous location protection easy
- Technical support—anywhere in the world
- Purge and pressurization systems designed according to ATEX Directive 2014/34/EU, NFPA 496, and IECEx standards
- Easy integration—compact, low-profile designs that can be internally or externally mounted
- Automatic temperature and leakage control and alarming
- User interface with programming to meet most users' demands
Pepperl+Fuchs offers a full range of purge and pressurization equipment to meet the needs of your application. Another benefit of purging and pressurization is use of the standard Type 4/12 enclosure as the protected enclosure. This saves money, weight, and space over explosion-proof methods.
Need a certified solution? Our worldwide Solution Engineering Centers (SECs) can also design custom, certified enclosure solutions.
Looking for a purge and pressurization system and not quite sure of your options? The purge quick configurator tool will guide you quickly and easily through the most important points.
- Type X Purge and Pressurization Systems—reduction from Division 1 to non-hazardous
- Type Y Purge and Pressurization Systems—reduction from Division 1 to Division 2 (only Division 2 rated equipment permitted inside the enclosure)
- Type Z Purge and Pressurization Systems—reduction from Division 2 to non-hazardous
- Ex pxb Purge and Pressurization Systems—reduction from Zone 1/21 to non-hazardous
- Ex pyb Purge and Pressurization Systems—reduction from Zone 1/21 to non-hazardous
- Ex pzc Purge and Pressurization Systems—reduction from Zone 2/22 to non-hazardous
- General Industrial Area System (Enviro-Line)—for non-hazardous areas
- English
- Spanish
- German
- Chinese
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsBebco EPS® 6000 Series Type X/Ex pxb Purge and Pressurization System | File Type PDF | File Size 457 KB | Language English
| Download |
| Brochures and OverviewsProduct Information - Pepperl+Fuchs Bebco EPS® 6500 Series Ex pxb/pyb for Zone 1/21 Purge and Pressurization System | File Type PDF | File Size 493 KB | Language English
| Download |
| Brochures and OverviewsLinecard - Electrical Explosion Protection Equipment for Process Automation | File Type PDF | File Size 491 KB | Language English
| Download |
| Brochures and OverviewsProduct Information - Pepperl+Fuchs Bebco EPS® 7500 Series Type Z/Ex pzc Purge and Pressurization System | File Type PDF | File Size 682 KB | Language English
| Download |
| Brochures and OverviewsBasic Explosion Protection Compendium - Type of Protection "Purge and Pressurization" | File Type PDF | File Size 4 MB | Language English | Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Label Printer Solution for Zone 1/21 and Zone 2/22 Applications | File Type PDF | File Size 929 KB | Language English
| Download |
| Application ReportsApplication Report - Purge and Pressurization for Marine Environments | File Type PDF | File Size 103 KB | Language English
| Download |
| Application ReportsApplication Report - Class I, Div. 2 Certified Control for Tunnel Boring Machines | File Type PDF | File Size 174 KB | Language English
| Download |
| Application ReportsApplication Report - Hydrogen Analysis with Reliable Explosion Protection | File Type PDF | File Size 253 KB | Language English
| Download |
| Application ReportsApplication Report - Explosion Protection for Vapor Pressure Analyzers in the Oil and Gas Industry | File Type PDF | File Size 647 KB | Language English
| Download |
Further Literature | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Further LiteratureProduct Overview - Linecard Global Purge and Pressurization Solutions | File Type PDF | File Size 403 KB | Language English | Download |







