Sensor-Actuator Cables

Pepperl+Fuchs offers you a complete portfolio of robust sensor-actuator cables for machine and plant operation. As an ideal addition to our proven industrial sensors, these sensor-actuator cables are available in many variations. The combination of different threading and wire types allows the perfect match for your application. Due to our optimized and highly flexible manufacturing, customer-specific solutions are tailored and quickly delivered.
The sensor-actuator cables with optimized M8 and M12 connectors impress with maximum service life, particularly rugged design and simplified installation and maintenance. In addition to M8 and M12, the range of sensor-actuator cables contains numerous other common threading types like 1/2“ or 7/8“. Gas-proof and gold-plated crimp connections increase vibration resistance and durability. Vibration resistant knurled nuts enable reliable connection and fast and easy tool assembly.
The portfolio of wire types from certified European production ranges from solid and economical PVC sheathings, durable and highly flexible PUR sheathings, to POC sheathings specifically built for welding areas. For challenging outdoor applications, PUR-O sheathings offer an ideal solution, while PUR-A sheathings are the first choice for automotive applications. Additional cable features cover steel nuts, LEDs as operating and function indicators, 360 degree shielding, cULus certifications, and intrinsically safe NAMUR variants. Types of protection IP67, IP68, and IP69 also qualify the ruggedness of our sensor-actuator cables.
- German
- English
- Japanese
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Connectivity | File Type PDF | File Size 1 MB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Connectivity for the food Industry | File Type PDF | File Size 191 KB | Language English
| Download |