Ethernet IO Modules


Flexible Automation Solution with Decentralized Intelligence
Fieldbus systems ensure reliable data transfer between the control and sensor/actuator levels. When considering future Industry 4.0 scenarios, flexible automation solutions and real-time data transfer are becoming more important than ever. Ethernet IO modules from Pepperl+Fuchs fulfill this task and quickly and connect both digital sensors/actuators and IO-Link devices. The modules support the most common Ethernet protocols: PROFINET, EtherNet/IP, and EtherCAT. The desired protocol can be set directly on the module using a rotary switch. The multiprotocol capability of the Ethernet IO modules enables direct Ethernet communication with all common control panels with just one device.
The Ethernet IO modules offer comprehensive diagnostic functions that improve process transparency. LEDs provide status information for each channel, allowing channel-specific diagnostics at all times. An integrated web server enables remote access to network parameters such as IP addresses, subnet masks, and gateways.
A power connector with L-coded M12 plug allows a current rating of up to 16 A. As a result, the modules are able to meet higher peak loads and fewer cables are needed.
A fully encapsulated metal housing makes the modules extremely durable and suited for harsh conditions. The rugged design allows various mounting options, which eases installation and integration into existing plants. With this array of innovative features, Ethernet IO modules boost plant efficiency.

Sensors and Systems with IO-Link
The first internationally standardized IO technology, IO-Link enables consistent, bidirectional communication between the control system and the lowest sensor/actuator level via standard, unshielded three-core cable—for both intelligent IO-Link and standard sensors.
Discover the intelligent communication technology and learn how to benefit from reduced operation costs and transparent data exchange down to the field level.

Joining the IIoT RevolutionSophisticated Technologies and Solutions for Industry 4.0 Applications
The Industrial Internet of Things (IIoT) thrives on the most comprehensive sensor information possible from the field level. As a specialist and pioneer in the field of factory and process automation, Pepperl+Fuchs offers end-to-end solutions to seamlessly transfer the valuable information from your machines and plants to a wide variety of software systems.
Use the potential of condition, position and availability data, optimize your processes and save resources!
- German
- English
- Japanese
- Chinese
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Information - Ethernet IO Modules with IO-Link Master | File Type PDF | File Size 499 KB | Language English
| Download |
| Brochures and OverviewsProduct Overview - IO-Link-Master with OPC UA Interface | File Type PDF | File Size 1 MB | Language English
| Download |
| Brochures and OverviewsPROFIsafe and CIP Safety I/O Modules | File Type PDF | File Size 1 MB | Language English
| Download |


