Wireless Ultrasonic Sensors

WILSEN.sonic.level: Smart Monitoring of Fill Levels
Due to an integrated ultrasonic transducer, the WILSEN.sonic.level enables the detection of fill levels over a range of 2.5 m, 4 m, or 7 m. This wireless LoRaWAN sensor solution makes use of all the advantages of the ultrasonic principle: material properties, surface structures and colors as well as snow, fog, or dust do not affect the quality of the measurement results. In addition, the cone-shaped propagation of the sound field makes it possible to monitor a larger measuring area than with a point-based sensing principle. The WILSEN.sonic.level can be adapted to the operating conditions with high precision due to the parameterization of the sound beam, a resolution of 1 mm, adjustable measuring intervals, and a selectable evaluation algorithm. In addition to the distance value in millimeters, the WILSEN.sonic.level also transmits the fill level of a container directly in the form of a percentage value.
Typical Applications
Monitoring fill levels in collection containers, recycling containers, tanks, or silos

WILSEN.sonic.distance: Smart Monitoring of Distances
The WILSEN.sonic.distance is optimized for distance measurement and covers ranges of 2.5 m, 4 m, or 7 m. Like its sister device WILSEN.sonic.level, this wireless LoRaWAN sensor solution makes use of all the advantages of the ultrasonic principle: material properties, surface structures and colors as well as snow, fog, or dust do not affect the quality of the measurement results. In addition, the cone-shaped propagation of the sound field makes it possible to monitor a larger measuring area than with a point-based sensing principle. The WILSEN.sonic.distance can be adapted to the application conditions with high precision due to the parameterization of the sound beam, a resolution of 1 mm, adjustable measuring intervals, and a selectable evaluation algorithm. Beyond that, this LoRaWAN sensor solution also provides echo amplitude values, supporting alignment of the devices to the water surface. Additionally, this information provides a valuable general feedback on the quality of the received echo signal and therefore its reliability.
Typical Applications
Monitoring of water levels for flood protection, height monitoring of pallets in pallet storage locations, general distance measurement tasks
- German
- English
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Demand-Driven Emptying of Glass-Recycling Containers | File Type PDF | File Size 580 KB | Language English
| Download |
| Application ReportsApplication Report - Reliable Remote Monitoring of Drain Grates | File Type PDF | File Size 491 KB | Language English
| Download |
| Application ReportsApplication Report - Autonomous Sensor Unit for Automated Material Provision | File Type PDF | File Size 470 KB | Language English
| Download |
| Application ReportsApplication Report - Wireless Level Monitoring of Intermediate Bulk Containers (IBCs) | File Type PDF | File Size 566 KB | Language English
| Download |
